Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.0291 - £ 0.0359 Request the lead time here
0.5 mm
M2.5 x 0.45
Natural
Nylon 6/6
6.0 mm
Slotted Drive
£ 0.0296 - £ 0.0366 Request the lead time here
0.4 mm
M2 x 0.4
Natural
Nylon 6/6
10.0 mm
Crossed Drive
£ 0.0296 - £ 0.0366 Request the lead time here
0.5 mm
M2.5 x 0.45
Natural
Nylon 6/6
10.0 mm
Crossed Drive
£ 0.0302 - £ 0.0373 Request the lead time here
0.4 mm
M2 x 0.4
Natural
Nylon 6/6
16.0 mm
Slotted Drive
£ 0.0304 - £ 0.0375 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
20.0 mm
Crossed Drive
£ 0.0304 - £ 0.0375 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
20.0 mm
Slotted Drive
£ 0.0304 - £ 0.0375 Request the lead time here
0.6 mm
M3.5 x 0.6
Natural
Nylon 6/6
6.0 mm
Crossed Drive
10397244 £ 0.0291 - £ 0.0359 3000 In stock
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
6.0 mm
Slotted Drive
10397329 £ 0.0289 - £ 0.0357 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
5.0 mm
Crossed Drive
£ 0.0317 - £ 0.0392 Request the lead time here
0.6 mm
M3.5 x 0.6
Natural
Nylon 6/6
20.0 mm
Crossed Drive
£ 0.0299 - £ 0.0369 Request the lead time here
0.4 mm
M2
Natural
Nylon 6/6
12.0 mm
Slotted Drive
£ 0.0302 - £ 0.0373 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
16.0 mm
Slotted Drive
10397404 £ 0.037 - £ 0.0457 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
30.0 mm
Crossed Drive
£ 0.0296 - £ 0.0366 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
10.0 mm
Slotted Drive
£ 0.0348 - £ 0.0429 1000 In stock
0.6 mm
M3.5 x 0.6
Natural
Nylon 6/6
42.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2
Natural
Nylon
10.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2.5
Natural
Nylon
8.0 mm
Crossed Drive
£ 0.1186 - £ 0.1235 Request the lead time here
M3
Natural
Nylon
8.0 mm
Crossed Drive
£ 0.1193 - £ 0.1243 Request the lead time here
M4
Natural
Nylon
8.0 mm
Crossed Drive
£ 0.1913 - £ 0.1998 Request the lead time here
M5
Natural
Nylon
6.0 mm
Crossed Drive
  • of 30
Screw Slotted Drive M2.5 x 0.45 6.0 mm Nylon 6/6 Natural

10295465

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    1.5 mm
  • Thread Size
    M2.5 x 0.45
  • Pitch Diameter
    0.5 mm
  • Thread Length
    6.0 mm
Screw Crossed Drive M2 x 0.4 10.0 mm Nylon 6/6 Natural

10294796

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2 x 0.4
  • Pitch Diameter
    0.4 mm
  • Thread Length
    10.0 mm
Screw Crossed Drive M2.5 x 0.45 10.0 mm Nylon 6/6 Natural

10295557

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.1 mm
  • Thread Size
    M2.5 x 0.45
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive M2 x 0.4 16.0 mm Nylon 6/6 Natural

10396711

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2 x 0.4
  • Pitch Diameter
    0.4 mm
  • Thread Length
    16.0 mm
Screw Crossed Drive M3 x 0.5 20.0 mm Nylon 6/6 Natural

10397381

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M3 x 0.5 20.0 mm Nylon 6/6 Natural

10397282

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    20.0 mm
Screw Crossed Drive M3.5 x 0.6 6.0 mm Nylon 6/6 Natural

10397817

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M3.5 x 0.6
  • Pitch Diameter
    0.6 mm
  • Thread Length
    6.0 mm
Screw Slotted Drive M3 x 0.5 6.0 mm Nylon 6/6 Natural

10397244

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    6.0 mm
Screw Crossed Drive M3 x 0.5 5.0 mm Nylon 6/6 Natural

10397329

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    5.0 mm
Screw Crossed Drive M3.5 x 0.6 20.0 mm Nylon 6/6 Natural

10397879

Price Range
£ 0.0392 - £ 0.0317

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M3.5 x 0.6
  • Pitch Diameter
    0.6 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M2 12.0 mm Nylon 6/6 Natural

10294734

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Pitch Diameter
    0.4 mm
  • Thread Length
    12.0 mm
Screw Slotted Drive M3 x 0.5 16.0 mm Nylon 6/6 Natural

10397275

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    16.0 mm
Screw Crossed Drive M3 x 0.5 30.0 mm Nylon 6/6 Natural

10397404

Price Range
£ 0.0457 - £ 0.037

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    30.0 mm
Screw Slotted Drive M3 x 0.5 10.0 mm Nylon 6/6 Natural

10397268

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Screw Crossed Drive M3.5 x 0.6 42.0 mm Nylon 6/6 Natural

10397909

Price Range
£ 0.0429 - £ 0.0348

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M3.5 x 0.6
  • Pitch Diameter
    0.6 mm
  • Thread Length
    42.0 mm
Screw Crossed Drive M2 10.0 mm Nylon Natural

10374726

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 8.0 mm Nylon Natural

10374801

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 8.0 mm Nylon Natural

10374887

Price Range
£ 0.1235 - £ 0.1186

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 8.0 mm Nylon Natural

10374962

Price Range
£ 0.1243 - £ 0.1193

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 6.0 mm Nylon Natural

10375044

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head