Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1771 - £ 0.1842 | Request the lead time here |
|
M5
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 1.0807 - £ 1.2351 | Request the lead time here |
|
M1.2
|
Natural
|
Reny
|
0.071 in
1.8 mm
|
Crossed Drive
|
||
| £ 2.6717 - £ 6.243 | 100 In stock |
0.138 in
3.5 mm
|
M1.4
|
Light Brown
|
PEEK
|
0.138 in
3.5 mm
|
Crossed Drive
|
||
| £ 1.0807 - £ 1.2351 | Request the lead time here |
|
M1.2
|
Natural
|
Reny
|
0.059 in
1.5 mm
|
Crossed Drive
|
||
| £ 2.6717 - £ 2.9805 | 100 In stock |
0.157 in
4.0 mm
|
M1.2
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 1.0807 - £ 1.2351 | Request the lead time here |
|
M1.4
|
Natural
|
Reny
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 2.6717 - £ 6.243 | Request the lead time here |
0.118 in
3.0 mm
|
M1.4
|
Light Brown
|
PEEK
|
0.118 in
3.0 mm
|
Crossed Drive
|
||
| £ 1.0807 - £ 1.2351 | Request the lead time here |
|
M1.4
|
Natural
|
Reny
|
0.138 in
3.5 mm
|
Crossed Drive
|
||
| £ 2.6717 - £ 6.243 | Request the lead time here |
0.098 in
2.5 mm
|
M1.4
|
Light Brown
|
PEEK
|
0.098 in
2.5 mm
|
Crossed Drive
|
||
| £ 1.0807 - £ 1.2351 | Request the lead time here |
|
M1.2
|
Natural
|
Reny
|
0.138 in
3.5 mm
|
Crossed Drive
|
||
| £ 1.0807 - £ 1.2351 | Request the lead time here |
|
M1.6
|
Natural
|
Reny
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 1.0807 - £ 1.2351 | 100 In stock |
|
M1.4
|
Natural
|
Reny
|
0.079 in
2.0 mm
|
Crossed Drive
|
||
| £ 2.6717 - £ 2.9805 | Request the lead time here |
0.098 in
2.5 mm
|
M1.2
|
Light Brown
|
PEEK
|
0.098 in
2.5 mm
|
Crossed Drive
|
||
| £ 2.8865 - £ 6.4192 | 200 In stock |
0.236 in
6.0 mm
|
M1.4
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 2.6717 - £ 6.243 | Request the lead time here |
|
M1.6
|
Light Brown
|
PEEK
|
0.138 in
3.5 mm
|
Crossed Drive
|
||
| £ 2.6717 - £ 6.243 | Request the lead time here |
|
M1.6
|
Light Brown
|
PEEK
|
0.098 in
2.5 mm
|
Crossed Drive
|
||
| £ 6.1221 - £ 14.4495 | Request the lead time here |
|
M5
|
Light Brown
|
PPS
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.4846 - £ 0.545 | Request the lead time here |
|
M3
|
Natural
|
Reny
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.6524 - £ 0.7343 | Request the lead time here |
|
M4
|
Natural
|
Reny
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| 10343487 | £ 1.5305 - £ 1.7319 | Request the lead time here |
|
M4
|
Light Brown
|
PPS
|
0.236 in
6.0 mm
|
Crossed Drive