Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0325 - £ 0.0401 | Request the lead time here |
0.028 in
0.7 mm
|
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.0465 - £ 0.0574 | Request the lead time here |
0.028 in
0.7 mm
|
M4 x 0.7
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
Crossed Drive
|
||
| £ 0.0321 - £ 0.0396 | Request the lead time here |
0.028 in
0.7 mm
|
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.1363 - £ 0.1683 | 500 In stock |
0.039 in
1.0 mm
|
M6 x 1.0
|
Natural
|
Nylon 6/6
|
2.756 in
70.0 mm
|
Crossed Drive
|
||
| £ 0.1226 - £ 0.1514 | 2000 In stock |
0.051 in
1.3 mm
|
M8 x 1.25
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.0401 - £ 0.0496 | Request the lead time here |
0.039 in
1.0 mm
|
M6 x 1.0
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.1657 - £ 0.2046 | Request the lead time here |
0.051 in
1.3 mm
|
M8 x 1.25
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.0723 - £ 0.0892 | Request the lead time here |
0.039 in
1.0 mm
|
M6 x 1.0
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| £ 0.0598 - £ 0.0739 | Request the lead time here |
0.039 in
1.0 mm
|
M6 x 1.0
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.057 - £ 0.0703 | Request the lead time here |
0.039 in
1.0 mm
|
M6 x 1.0
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.0324 - £ 0.04 | Request the lead time here |
0.028 in
0.7 mm
|
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.1959 - £ 0.2419 | Request the lead time here |
0.059 in
1.5 mm
|
M10 x 1.5
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| £ 0.1748 - £ 0.2158 | Request the lead time here |
0.059 in
1.5 mm
|
M10 x 1.5
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.2036 - £ 0.2513 | Request the lead time here |
0.059 in
1.5 mm
|
M10 x 1.5
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
Crossed Drive
|
||
| £ 0.0537 - £ 0.0664 | Request the lead time here |
0.031 in
0.8 mm
|
M5 x 0.8
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.056 - £ 0.0691 | Request the lead time here |
0.039 in
1.0 mm
|
M6 x 1.0
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.1792 - £ 0.2213 | Request the lead time here |
0.059 in
1.5 mm
|
M10 x 1.5
|
Natural
|
Nylon 6/6
|
0.748 in
19.0 mm
|
Crossed Drive
|
||
| £ 0.0489 - £ 0.0604 | Request the lead time here |
0.031 in
0.8 mm
|
M5 x 0.8
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.037 - £ 0.0457 | Request the lead time here |
0.031 in
0.8 mm
|
M5 x 0.8
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.0723 - £ 0.0892 | Request the lead time here |
0.039 in
1.0 mm
|
M6 x 1.0
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
Crossed Drive