These Square Machine Screws are utilised in various situations where the benefits of a square head shape are coupled with the advantages of plastic material. It is a lighter, corrosion-resistant alternative to metal machine screws.
It is appropriate for electrical applications with minimal shock or short circuit risk. Furthermore, it is corrosion resistant, making them appropriate for use in areas where exposure to moisture or chemicals is a problem. Because they are lightweight, they lower the total weight of the assembly, making them useful in applications where weight reduction is needed.
It provides increased grip and torque transmission, making it perfect for applications requiring secure attaching with the ease of hand tightening. Commonly used in industries such as electronics, automotive, and consumer goods.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| £ 0.3897 - £ 0.3897 | 9000 In stock |
0.039 in
1.0 mm
|
M6
|
1.969 in
50.0 mm
|
||
| £ 0.4705 - £ 0.4705 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
2.362 in
60.0 mm
|
||
| £ 0.6179 - £ 0.6179 | 16515 In stock |
0.039 in
1.0 mm
|
M6
|
3.15 in
80.0 mm
|
||
| £ 0.5683 - £ 0.5683 | 6500 In stock |
0.049 in
1.25 mm
|
M8
|
1.969 in
50.0 mm
|
||
| £ 0.309 - £ 0.309 | 10698 In stock |
0.039 in
1.0 mm
|
M6
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue