Quantity | Unit price |
---|---|
20 - 99 | £ 3.0826 |
100 + | £ 2.4628 |
d1 | M6 |
---|---|
l1 | 40.0 |
l2 | 12.0 |
l3 | 12.0 |
l4 | 2.0 |
A/F | 10.0 |
Tensile strength N | 116 N/mm |
Colour | Beige |
Material | PEEK |
Spacer Shape | Hexagonal |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue