All the benefits of a Standard Cable Tie, plus they have an identification tag, that can be written on.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Tag Location | Maximum Cable Bundle Diameter | Overall Length | View | |
|---|---|---|---|---|---|---|
| £ 0.3401 - £ 0.3543 | Request the lead time here |
Above Head
|
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
| 10253441 | £ 1.4741 - £ 1.4741 | Request the lead time here |
Below Head
|
2.953 in
75.0 mm
|
10.63 in
270.0 mm
|
|
| £ 0.7313 - £ 0.7313 | Request the lead time here |
Below Head
|
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
| 10253427 | £ 0.326 - £ 0.326 | Request the lead time here |
Above Head
|
0.984 in
25.0 mm
|
4.39 in
111.5 mm
|
|
| £ 0.2919 - £ 0.3033 | Request the lead time here |
Above Head
|
1.969 in
50.0 mm
|
8.268 in
210.0 mm
|
||
| 10253410 | £ 0.6024 - £ 0.6024 | 10063 In stock |
Below Head
|
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
|
| 10253458 | £ 0.4833 - £ 0.4833 | Request the lead time here |
Above Head
|
0.984 in
25.0 mm
|
5.118 in
130.0 mm
|
|
| £ 0.1431 - £ 0.1502 | Request the lead time here |
Above Head
|
0.787 in
20.0 mm
|
4.331 in
110.0 mm
|
||
| 10253403 | £ 0.3231 - £ 0.3231 | 17002 In stock |
Below Head
|
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue