Menu Search

Cape 1.000 in Caoutchouc silicone Naturel

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10605950

Manufacturer Part Number:

1475726

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0586
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 58.60

1000 x £ 0.0586

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 7.9 mm
IH 25.4 mm
Thread Sizes (All) M8
Full Material Silicone
Colour Natural
Maximum Temperature 316 °C
Commodity Code 3923509000

Product 1475726 replaces:

Cape 7.9 mm 25.4 mm Caoutchouc silicone Naturel
Essentra Part Number: 10374382
Manufacturer Part Number: 41311

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us