Menu Search

Cap 7.5 mm 38.1 mm Silicone Rubber Natural

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10606209

Manufacturer Part Number:

1475737

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2999 £ 0.2094
3000 + £ 0.2057
Standard pack: 250

Order in multiple of 250

Total price:

£ 52.35

250 x £ 0.2094

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 7.5 mm
IH 38.1 mm
Thread Sizes (All) M8, 5/16 in UNF, 1/16 in BSP
Full Material Silicone
Colour Natural
Maximum Temperature 316 °C
Commodity Code 3923509000

Product 1475737 replaces:

Cape 7.5 mm 38.1 mm Caoutchouc silicone Naturel
Essentra Part Number: 10377819
Manufacturer Part Number: 461697

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us