Menu Search

Masking Straight Caps

In stock

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
255 results
Product SKUs information
Essentra Part Number Price range Availability IH Colour Material D View
£ 0.2254 - £ 0.234 Request the lead time here
25.4 mm
Black
EPDM
3.5 mm
£ 0.404 - £ 0.4126 10493 In stock
19.1 mm
Black
EPDM
9.5 mm
£ 1.281 - £ 1.3179 Request the lead time here
101.6 mm
Black
EPDM
12.7 mm
£ 2.0569 - £ 2.0939 Request the lead time here
38.1 mm
Black
EPDM
25.4 mm
£ 0.0661 - £ 0.0661 Request the lead time here
25.4 mm
Black
EPDM
1.8 mm
£ 0.6343 - £ 0.6478 730 In stock
38.1 mm
Black
EPDM
12.7 mm
£ 0.3953 - £ 0.404 Request the lead time here
38.1 mm
Black
EPDM
6.4 mm
£ 0.197 - £ 0.202 25437 In stock
12.7 mm
Black
EPDM
4.0 mm
£ 0.0782 - £ 0.0782 Request the lead time here
12.7 mm
Black
EPDM
2.5 mm
£ 0.3695 - £ 0.3756 Request the lead time here
38.1 mm
Black
EPDM
7.5 mm
10348994 £ 1.5396 - £ 1.5766 49087 In stock
38.1 mm
Black
EPDM
31.8 mm
£ 2.8576 - £ 2.9315 Request the lead time here
50.8 mm
Black
EPDM
47.6 mm
£ 0.4951 - £ 0.5062 14394 In stock
25.4 mm
Black
EPDM
11.6 mm
£ 0.7045 - £ 0.7193 Request the lead time here
25.4 mm
Black
EPDM
11.9 mm
£ 0.4606 - £ 0.4692 58443 In stock
25.4 mm
Black
EPDM
9.5 mm
£ 1.6628 - £ 1.6874 Request the lead time here
50.8 mm
Black
EPDM
25.4 mm
£ 0.2007 - £ 0.2044 Request the lead time here
25.4 mm
Black
EPDM
2.8 mm
£ 0.2254 - £ 0.2303 Request the lead time here
25.4 mm
Black
EPDM
3.8 mm
£ 0.3116 - £ 0.3116 Request the lead time here
12.7 mm
Black
EPDM
7.1 mm
£ 0.2118 - £ 0.2118 71952 In stock
12.7 mm
Black
EPDM
4.4 mm
  • of 13
Cape 19.1 mm EPDM Noir

10348505

Price Range
£ 0.234 - £ 0.2254

Stock Levels
Request the lead time here
Attributes
  • D
    3.5 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 38.1 mm EPDM Noir

10348741

Price Range
£ 0.4126 - £ 0.404

Stock Levels
10493 In stock
Attributes
  • D
    9.5 mm
  • IH
    19.1 mm
  • Thread Sizes (All)
    1/8 in BSP; M10
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 38.1 mm EPDM Noir

10348840

Price Range
£ 1.3179 - £ 1.281

Stock Levels
Request the lead time here
Attributes
  • D
    12.7 mm
  • IH
    101.6 mm
  • Thread Sizes (All)
    1/2 in UNF; 1/4 in BSP
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 38.1 mm EPDM Noir

10348963

Price Range
£ 2.0939 - £ 2.0569

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    1 in UNF; M27
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 19.1 mm EPDM Noir

10348413

Price Range
£ 0.0661 - £ 0.0661

Stock Levels
Request the lead time here
Attributes
  • D
    1.8 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    1/16 in UNF
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 38.1 mm EPDM Noir

10348833

Price Range
£ 0.6478 - £ 0.6343

Stock Levels
730 In stock
Attributes
  • D
    12.7 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    1/2 in UNF; 1/4 in BSP
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 38.1 mm EPDM Noir

10348666

Price Range
£ 0.404 - £ 0.3953

Stock Levels
Request the lead time here
Attributes
  • D
    6.4 mm
  • IH
    38.1 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    316 °C
Cape 19.1 mm EPDM Noir

10348536

Price Range
£ 0.202 - £ 0.197

Stock Levels
25437 In stock
Attributes
  • D
    4.0 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 19.1 mm EPDM Noir

10348444

Price Range
£ 0.0782 - £ 0.0782

Stock Levels
Request the lead time here
Attributes
  • D
    2.5 mm
  • IH
    12.7 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 38.1 mm EPDM Noir

10348680

Price Range
£ 0.3756 - £ 0.3695

Stock Levels
Request the lead time here
Attributes
  • D
    7.5 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    5/9 in UNF; 3/8 in BSP; M8
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 38.1 mm EPDM Noir

10348994

Price Range
£ 1.5766 - £ 1.5396

Stock Levels
49087 In stock
Attributes
  • D
    31.8 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    1 1/4 in UNF; 1 in BSP; M33
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 38.1 mm EPDM Noir

10349038

Price Range
£ 2.9315 - £ 2.8576

Stock Levels
Request the lead time here
Attributes
  • D
    47.6 mm
  • IH
    50.8 mm
  • Thread Sizes (All)
    1 1/2 in BSP
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 38.1 mm EPDM Noir

10348796

Price Range
£ 0.5062 - £ 0.4951

Stock Levels
14394 In stock
Attributes
  • D
    11.6 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    316 °C
Cape 38.1 mm EPDM Noir

10348819

Price Range
£ 0.7193 - £ 0.7045

Stock Levels
Request the lead time here
Attributes
  • D
    11.9 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    1/2 in UNF; M12
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 38.1 mm EPDM Noir

10348758

Price Range
£ 0.4692 - £ 0.4606

Stock Levels
58443 In stock
Attributes
  • D
    9.5 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    1/8 in BSP; M10
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Cape 38.1 mm EPDM Noir

10348970

Price Range
£ 1.6874 - £ 1.6628

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • IH
    50.8 mm
  • Thread Sizes (All)
    1 in UNF; M27
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Cape 19.1 mm EPDM Noir

10348475

Price Range
£ 0.2044 - £ 0.2007

Stock Levels
Request the lead time here
Attributes
  • D
    2.8 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M3
  • Thread Standard
    Metric
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 19.1 mm EPDM Noir

10348529

Price Range
£ 0.2303 - £ 0.2254

Stock Levels
Request the lead time here
Attributes
  • D
    3.8 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 38.1 mm EPDM Noir

10348673

Price Range
£ 0.3116 - £ 0.3116

Stock Levels
Request the lead time here
Attributes
  • D
    7.1 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    5/16 in UNF
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 19.1 mm EPDM Noir

10348550

Price Range
£ 0.2118 - £ 0.2118

Stock Levels
71952 In stock
Attributes
  • D
    4.4 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    3/16 in UNF
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber