Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | IH | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1417 - £ 0.1474 | Request the lead time here |
1 in
25.4 mm
|
Pink
|
Silicone
|
0.224 in
5.7 mm
|
||
| 10292846 | £ 0.4564 - £ 0.4564 | 956 In stock |
1.925 in
48.9 mm
|
Light Green
|
Silicone
|
0.752 in
19.1 mm
|
|
| £ 0.1302 - £ 0.1329 | Request the lead time here |
1 in
25.4 mm
|
Green
|
Silicone
|
0.232 in
5.9 mm
|
||
| £ 0.8589 - £ 0.8958 | Request the lead time here |
1.752 in
44.5 mm
|
Natural
|
Silicone
|
1.35 in
34.3 mm
|
||
| £ 0.8433 - £ 0.8788 | Request the lead time here |
2.843 in
72.2 mm
|
Light Blue
|
Silicone
|
0.846 in
21.5 mm
|
||
| 10192108 | £ 0.1644 - £ 0.1686 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.252 in
6.4 mm
|
|
| £ 0.2622 - £ 0.2678 | Request the lead time here |
1 in
25.4 mm
|
Grey
|
Silicone
|
0.48 in
12.2 mm
|
||
| £ 0.146 - £ 0.1516 | Request the lead time here |
1.5 in
38.1 mm
|
Blue
|
Silicone
|
0.157 in
4.0 mm
|
||
| £ 0.2608 - £ 0.2608 | 6078 In stock |
1.5 in
38.1 mm
|
Orange
|
Silicone
|
0.374 in
9.5 mm
|
||
| £ 0.0917 - £ 0.0917 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
Silicone
|
0.094 in
2.4 mm
|
||
| £ 0.6392 - £ 0.6656 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone Rubber
|
1.126 in
28.6 mm
|
||
| £ 0.4549 - £ 0.4734 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.78 in
19.8 mm
|
||
| £ 0.1226 - £ 0.1251 | 3142 In stock |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.189 in
4.8 mm
|
||
| 10192030 | £ 0.0895 - £ 0.0912 | Request the lead time here |
1.004 in
25.5 mm
|
Blue
|
Silicone
|
0.063 in
1.6 mm
|
|
| £ 0.1601 - £ 0.1644 | 18412 In stock |
0.5 in
12.7 mm
|
Black
|
Silicone
|
0.295 in
7.5 mm
|
||
| £ 0.0958 - £ 0.0978 | 2563 In stock |
0.5 in
12.7 mm
|
Yellow
|
Silicone
|
0.11 in
2.8 mm
|
||
| £ 0.3529 - £ 0.3685 | Request the lead time here |
1 in
25.4 mm
|
Light Blue
|
Silicone
|
0.811 in
20.6 mm
|
||
| £ 0.1913 - £ 0.1913 | Request the lead time here |
1.5 in
38.1 mm
|
Pink
|
Silicone
|
0.232 in
5.9 mm
|
||
| £ 1.6782 - £ 1.705 | Request the lead time here |
2.843 in
72.2 mm
|
Black
|
EPDM
|
0.846 in
21.5 mm
|
||
| £ 1.3763 - £ 1.4046 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.969 in
24.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue