Menu Search

Masking Straight Caps

In stock

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
255 results
Product SKUs information
Essentra Part Number Price range Availability IH Colour Material D View
£ 0.3974 - £ 0.4141 Request the lead time here
38.1 mm
Black
EPDM
7.9 mm
£ 0.1329 - £ 0.1356 Request the lead time here
12.7 mm
Natural
Silicone
0.5 mm
£ 0.0963 - £ 0.1003 Request the lead time here
12.7 mm
Natural
Silicone
3.5 mm
£ 0.0914 - £ 0.0972 Request the lead time here
25.4 mm
Natural
Silicone
2.0 mm
£ 2.8773 - £ 2.934 Request the lead time here
50.8 mm
Black
EPDM
44.5 mm
£ 1.6442 - £ 1.6867 Request the lead time here
25.4 mm
Black
EPDM
38.1 mm
£ 0.5428 - £ 0.5655 Request the lead time here
48.9 mm
Light Green
Silicone
19.1 mm
10250327 £ 0.1397 - £ 0.146 Request the lead time here
25.4 mm
Natural
Silicone Rubber
5.5 mm
£ 0.2338 - £ 0.2438 Request the lead time here
38.1 mm
Natural
Silicone
7.9 mm
10250785 £ 0.1842 - £ 0.1885 25130 In stock
12.7 mm
Black
EPDM
3.2 mm
£ 1.0545 - £ 1.0758 Request the lead time here
38.1 mm
Black
EPDM
15.9 mm
£ 0.2523 - £ 0.2565 16250 In stock
38.1 mm
Black
EPDM
4.4 mm
£ 0.4309 - £ 0.4408 Request the lead time here
25.4 mm
Black
EPDM
8.7 mm
£ 0.4309 - £ 0.4408 Request the lead time here
25.4 mm
Black
EPDM
6.4 mm
10251003 £ 0.4309 - £ 0.4408 4750 In stock
38.1 mm
Black
EPDM
6.4 mm
£ 0.4195 - £ 0.428 Request the lead time here
12.7 mm
Black
EPDM
9.5 mm
£ 0.5046 - £ 0.5046 Request the lead time here
38.1 mm
Black
EPDM
9.0 mm
£ 3.0572 - £ 3.1266 Request the lead time here
50.8 mm
Black
EPDM
47.6 mm
£ 0.574 - £ 0.5981 Request the lead time here
63.5 mm
Natural
Silicone
15.9 mm
£ 2.001 - £ 2.0427 900 In stock
38.1 mm
Black
EPDM
38.1 mm
  • of 13
Cape 7.9 mm 38.1 mm EPDM Noir

10251041

Price Range
£ 0.4141 - £ 0.3974

Stock Levels
Request the lead time here
Attributes
  • D
    7.9 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M8
  • Thread Standard
    Metric
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 12.7 mm Caoutchouc silicone Naturel

10250150

Price Range
£ 0.1356 - £ 0.1329

Stock Levels
Request the lead time here
Attributes
  • D
    0.5 mm
  • IH
    12.7 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Cape 3.5 mm 12.7 mm Silicone Naturel

10250235

Price Range
£ 0.1003 - £ 0.0963

Stock Levels
Request the lead time here
Attributes
  • D
    3.5 mm
  • IH
    12.7 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cape 2.0 mm 25.4 mm Silicone Naturel

10292792

Price Range
£ 0.0972 - £ 0.0914

Stock Levels
Request the lead time here
Attributes
  • D
    2.0 mm
  • IH
    25.4 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cape 44.5 mm 50.8 mm EPDM Noir

10251478

Price Range
£ 2.934 - £ 2.8773

Stock Levels
Request the lead time here
Attributes
  • D
    44.5 mm
  • IH
    50.8 mm
  • Thread Sizes (All)
    1-3/4 in
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 38.1 mm 25.4 mm EPDM Noir

10251430

Price Range
£ 1.6867 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • D
    38.1 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M39;1-1/2 in
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Cape 48.9 mm Caoutchouc silicone Vert clair

10292853

Price Range
£ 0.5655 - £ 0.5428

Stock Levels
Request the lead time here
Attributes
  • D
    19.1 mm
  • IH
    48.9 mm
  • Thread Sizes (All)
    M20; 3/4 in UNF
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 5.5 mm 25.4 mm Caoutchouc silicone Naturel

10250327

Price Range
£ 0.146 - £ 0.1397

Stock Levels
Request the lead time here
Attributes
  • D
    5.5 mm
  • IH
    25.4 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cape 7.9 mm 38.1 mm Silicone Naturel

10250402

Price Range
£ 0.2438 - £ 0.2338

Stock Levels
Request the lead time here
Attributes
  • D
    7.9 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M8
  • Thread Standard
    Metric Threads
  • Full Material
    Silicone
Cape 12.7 mm EPDM Noir

10250785

Price Range
£ 0.1885 - £ 0.1842

Stock Levels
25130 In stock
Attributes
  • D
    3.2 mm
  • IH
    12.7 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 15.9 mm 38.1 mm EPDM Noir

10251256

Price Range
£ 1.0758 - £ 1.0545

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M16;5/8 in;3/8 in
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Cape 4.4 mm 38.1 mm EPDM Noir

10250891

Price Range
£ 0.2565 - £ 0.2523

Stock Levels
16250 In stock
Attributes
  • D
    4.4 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    3/16 in
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 8.7 mm 25.4 mm EPDM Noir

10251058

Price Range
£ 0.4408 - £ 0.4309

Stock Levels
Request the lead time here
Attributes
  • D
    8.7 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 6.4 mm 25.4 mm EPDM Noir

10250990

Price Range
£ 0.4408 - £ 0.4309

Stock Levels
Request the lead time here
Attributes
  • D
    6.4 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 6.4 mm 38.1 mm EPDM Noir

10251003

Price Range
£ 0.4408 - £ 0.4309

Stock Levels
4750 In stock
Attributes
  • D
    6.4 mm
  • IH
    38.1 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 9.5 mm 12.7 mm EPDM Noir

10251072

Price Range
£ 0.428 - £ 0.4195

Stock Levels
Request the lead time here
Attributes
  • D
    9.5 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M10;1/8 in
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Cape 9.0 mm 38.1 mm EPDM Noir

10251065

Price Range
£ 0.5046 - £ 0.5046

Stock Levels
Request the lead time here
Attributes
  • D
    9.0 mm
  • IH
    38.1 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 47.6 mm 50.8 mm EPDM Noir

10251485

Price Range
£ 3.1266 - £ 3.0572

Stock Levels
Request the lead time here
Attributes
  • D
    47.6 mm
  • IH
    50.8 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 63.5 mm Caoutchouc silicone Naturel

10292839

Price Range
£ 0.5981 - £ 0.574

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • IH
    63.5 mm
  • Thread Sizes (All)
    M16; 5/8 in UNF; 3/8 in BSP
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 38.1 mm 38.1 mm EPDM Noir

10251447

Price Range
£ 2.0427 - £ 2.001

Stock Levels
900 In stock
Attributes
  • D
    38.1 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    1-1/2-13;M39
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads