Menu Search

Masking Straight Caps

In stock

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
255 results
Product SKUs information
Essentra Part Number Price range Availability IH Colour Material D View
£ 0.0945 - £ 0.0983 Request the lead time here
12.7 mm
Natural
Silicone Rubber
3.2 mm
£ 0.1233 - £ 0.1284 Request the lead time here
12.7 mm
Natural
Silicone Rubber
7.1 mm
£ 0.3279 - £ 0.3418 Request the lead time here
38.1 mm
Natural
Silicone Rubber
13.6 mm
£ 0.2523 - £ 0.2565 16250 In stock
38.1 mm
Black
EPDM
4.4 mm
£ 0.5131 - £ 0.5343 Request the lead time here
38.1 mm
Natural
Silicone Rubber
22.2 mm
£ 0.2097 - £ 0.2097 Request the lead time here
25.4 mm
Natural
Silicone Rubber
9.5 mm
£ 0.1077 - £ 0.1122 187322 In stock
12.7 mm
Natural
Silicone
5.9 mm
£ 1.2643 - £ 1.3182 Request the lead time here
50.8 mm
Natural
Silicone
44.5 mm
£ 0.1016 - £ 0.1058 Request the lead time here
25.4 mm
Natural
Silicone Rubber
2.5 mm
£ 0.3897 - £ 0.4053 Request the lead time here
38.1 mm
Natural
Silicone
15.9 mm
£ 0.1031 - £ 0.1053 8721 In stock
7.9 mm
Natural
Silicone
3.8 mm
£ 0.0995 - £ 0.1036 7430 In stock
12.7 mm
Green
Silicone
4.8 mm
£ 0.3132 - £ 0.3203 Request the lead time here
25.4 mm
Blue
Silicone
17.5 mm
£ 0.6506 - £ 0.6647 Request the lead time here
38.1 mm
Black
Silicone
30.2 mm
10250310 £ 0.1054 - £ 0.1099 Request the lead time here
12.7 mm
Natural
Silicone Rubber
4.8 mm
10250631 £ 1.141 - £ 1.1878 Request the lead time here
76.2 mm
Natural
Silicone
27.5 mm
£ 0.5428 - £ 0.5655 Request the lead time here
48.9 mm
Light Green
Silicone
19.1 mm
£ 0.1686 - £ 0.1686 Request the lead time here
19.1 mm
Orange
Silicone
9.5 mm
£ 2.8773 - £ 2.934 Request the lead time here
50.8 mm
Black
EPDM
44.5 mm
£ 0.0927 - £ 0.0966 37587 In stock
12.7 mm
Blue
Silicone
3.8 mm
  • of 13
Cape 3.2 mm 12.7 mm Caoutchouc silicone Naturel

10250228

Price Range
£ 0.0983 - £ 0.0945

Stock Levels
Request the lead time here
Attributes
  • D
    3.2 mm
  • IH
    12.7 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cape 7.1 mm 12.7 mm Caoutchouc silicone Naturel

10250396

Price Range
£ 0.1284 - £ 0.1233

Stock Levels
Request the lead time here
Attributes
  • D
    7.1 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    5/16 in
  • Thread Standard
    UNF
  • Full Material
    Silicone
Cape 13.6 mm 38.1 mm Caoutchouc silicone Naturel

10374412

Price Range
£ 0.3418 - £ 0.3279

Stock Levels
Request the lead time here
Attributes
  • D
    13.6 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M14
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 4.4 mm 38.1 mm EPDM Noir

10250891

Price Range
£ 0.2565 - £ 0.2523

Stock Levels
16250 In stock
Attributes
  • D
    4.4 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    3/16 in
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 22.2 mm 38.1 mm Caoutchouc silicone Naturel

10242506

Price Range
£ 0.5343 - £ 0.5131

Stock Levels
Request the lead time here
Attributes
  • D
    22.2 mm
  • IH
    38.1 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cape 9.5 mm 25.4 mm Caoutchouc silicone Naturel

10242315

Price Range
£ 0.2097 - £ 0.2097

Stock Levels
Request the lead time here
Attributes
  • D
    9.5 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M10;1/8 in
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Cape 12.7 mm Caoutchouc silicone Naturel

10250365

Price Range
£ 0.1122 - £ 0.1077

Stock Levels
187322 In stock
Attributes
  • D
    5.9 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M6; 1/4 in UNF
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Cape 44.5 mm 50.8 mm Silicone Naturel

10250662

Price Range
£ 1.3182 - £ 1.2643

Stock Levels
Request the lead time here
Attributes
  • D
    44.5 mm
  • IH
    50.8 mm
  • Thread Sizes (All)
    1-3/4-5
  • Thread Standard
    UNF Threads
  • Full Material
    Silicone
Cape 2.5 mm 25.4 mm Caoutchouc silicone Naturel

10250204

Price Range
£ 0.1058 - £ 0.1016

Stock Levels
Request the lead time here
Attributes
  • D
    2.5 mm
  • IH
    25.4 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cape 15.9 mm 38.1 mm Silicone Naturel

10242476

Price Range
£ 0.4053 - £ 0.3897

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    3/8-14;M17
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Cape 3.8 mm 7.9 mm Silicone Naturel

10192061

Price Range
£ 0.1053 - £ 0.1031

Stock Levels
8721 In stock
Attributes
  • D
    3.8 mm
  • IH
    7.9 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cape 12.7 mm Caoutchouc silicone Vert

10293041

Price Range
£ 0.1036 - £ 0.0995

Stock Levels
7430 In stock
Attributes
  • D
    4.8 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M5
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 17.5 mm 25.4 mm Silicone Bleu

10192139

Price Range
£ 0.3203 - £ 0.3132

Stock Levels
Request the lead time here
Attributes
  • D
    17.5 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Blue
  • Maximum Temperature
    250 °C
Cape 30.2 mm 38.1 mm Silicone Noir

10192146

Price Range
£ 0.6647 - £ 0.6506

Stock Levels
Request the lead time here
Attributes
  • D
    30.2 mm
  • IH
    38.1 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    250 °C
Cape 4.8 mm 12.7 mm Caoutchouc silicone Naturel

10250310

Price Range
£ 0.1099 - £ 0.1054

Stock Levels
Request the lead time here
Attributes
  • D
    4.8 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M5
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 27.5 mm 76.2 mm Silicone Naturel

10250631

Price Range
£ 1.1878 - £ 1.141

Stock Levels
Request the lead time here
Attributes
  • D
    27.5 mm
  • IH
    76.2 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cape 48.9 mm Caoutchouc silicone Vert clair

10292853

Price Range
£ 0.5655 - £ 0.5428

Stock Levels
Request the lead time here
Attributes
  • D
    19.1 mm
  • IH
    48.9 mm
  • Thread Sizes (All)
    M20; 3/4 in UNF
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 19.1 mm Caoutchouc silicone Orange

10292938

Price Range
£ 0.1686 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • D
    9.5 mm
  • IH
    19.1 mm
  • Thread Sizes (All)
    M10; 1/8 in BSP
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 44.5 mm 50.8 mm EPDM Noir

10251478

Price Range
£ 2.934 - £ 2.8773

Stock Levels
Request the lead time here
Attributes
  • D
    44.5 mm
  • IH
    50.8 mm
  • Thread Sizes (All)
    1-3/4 in
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 12.7 mm Caoutchouc silicone Bleu

10292808

Price Range
£ 0.0966 - £ 0.0927

Stock Levels
37587 In stock
Attributes
  • D
    3.8 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Silicone