Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | IH | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1151 - £ 0.1199 | 33980 In stock |
0.752 in
19.1 mm
|
Green
|
Silicone
|
0.189 in
4.8 mm
|
||
| 10251379 | £ 1.5166 - £ 1.5449 | Request the lead time here |
0.819 in
20.8 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
|
| £ 0.8589 - £ 0.8958 | Request the lead time here |
1.752 in
44.5 mm
|
Natural
|
Silicone
|
1.35 in
34.3 mm
|
||
| £ 0.9128 - £ 0.951 | Request the lead time here |
3.5 in
88.9 mm
|
Light Green
|
Silicone
|
0.752 in
19.1 mm
|
||
| £ 0.1071 - £ 0.1117 | Request the lead time here |
0.5 in
12.7 mm
|
Blue
|
Silicone
|
0.157 in
4.0 mm
|
||
| £ 0.1053 - £ 0.1097 | Request the lead time here |
0.752 in
19.1 mm
|
Blue
|
Silicone
|
0.15 in
3.8 mm
|
||
| £ 1.6442 - £ 1.6867 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
1.5 in
38.1 mm
|
||
| £ 0.8433 - £ 0.8788 | Request the lead time here |
2.843 in
72.2 mm
|
Light Blue
|
Silicone
|
0.846 in
21.5 mm
|
||
| £ 0.1913 - £ 0.1998 | Request the lead time here |
1 in
25.4 mm
|
Orange
|
Silicone
|
0.374 in
9.5 mm
|
||
| £ 0.1417 - £ 0.1474 | Request the lead time here |
1 in
25.4 mm
|
Pink
|
Silicone
|
0.224 in
5.7 mm
|
||
| £ 0.1173 - £ 0.1223 | Request the lead time here |
1 in
25.4 mm
|
Blue
|
Silicone
|
0.15 in
3.8 mm
|
||
| £ 0.265 - £ 0.2707 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.217 in
5.5 mm
|
||
| £ 0.3401 - £ 0.3401 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.28 in
7.1 mm
|
||
| £ 1.1594 - £ 1.1821 | Request the lead time here |
3 in
76.2 mm
|
Black
|
EPDM
|
0.5 in
12.7 mm
|
||
| £ 0.4309 - £ 0.4408 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.252 in
6.4 mm
|
||
| £ 0.5046 - £ 0.5046 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.354 in
9.0 mm
|
||
| £ 0.5598 - £ 0.5825 | Request the lead time here |
3 in
76.2 mm
|
Natural
|
Silicone
|
0.5 in
12.7 mm
|
||
| £ 0.2806 - £ 0.2863 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.224 in
5.7 mm
|
||
| £ 0.3529 - £ 0.3685 | Request the lead time here |
1 in
25.4 mm
|
Light Blue
|
Silicone
|
0.811 in
20.6 mm
|
||
| £ 0.1913 - £ 0.1913 | Request the lead time here |
1.5 in
38.1 mm
|
Pink
|
Silicone
|
0.232 in
5.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue