Menu Search

Masking Straight Caps

In stock

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
255 results
Product SKUs information
Essentra Part Number Price range Availability IH Colour Material D View
£ 0.1173 - £ 0.1223 Request the lead time here
25.4 mm
Blue
Silicone
3.8 mm
£ 0.8433 - £ 0.8788 Request the lead time here
72.2 mm
Light Blue
Silicone
21.5 mm
£ 0.574 - £ 0.5981 Request the lead time here
63.5 mm
Natural
Silicone
15.9 mm
10251379 £ 1.5166 - £ 1.5449 Request the lead time here
20.8 mm
Black
EPDM
25.4 mm
£ 2.001 - £ 2.0427 900 In stock
38.1 mm
Black
EPDM
38.1 mm
£ 0.1686 - £ 0.1686 Request the lead time here
19.1 mm
Orange
Silicone
9.5 mm
£ 0.1913 - £ 0.1998 Request the lead time here
25.4 mm
Orange
Silicone
9.5 mm
£ 0.1715 - £ 0.1715 Request the lead time here
25.4 mm
Yellow
Silicone
7.5 mm
£ 0.1053 - £ 0.1097 Request the lead time here
19.1 mm
Blue
Silicone
3.8 mm
£ 0.146 - £ 0.1516 Request the lead time here
38.1 mm
Blue
Silicone
4.0 mm
£ 0.1151 - £ 0.1199 33980 In stock
19.1 mm
Green
Silicone
4.8 mm
£ 0.1071 - £ 0.1117 Request the lead time here
12.7 mm
Blue
Silicone
4.0 mm
£ 0.4549 - £ 0.4734 Request the lead time here
38.1 mm
Natural
Silicone
19.8 mm
£ 0.6506 - £ 0.6647 Request the lead time here
38.1 mm
Black
Silicone
30.2 mm
£ 0.50 - £ 0.521 Request the lead time here
38.1 mm
Natural
Silicone
23.8 mm
£ 1.2304 - £ 1.281 Request the lead time here
38.1 mm
Black
EPDM
23.8 mm
£ 2.8576 - £ 2.9315 Request the lead time here
50.8 mm
Black
EPDM
47.6 mm
£ 0.3953 - £ 0.404 Request the lead time here
25.4 mm
Black
EPDM
6.4 mm
£ 0.4606 - £ 0.4692 58443 In stock
25.4 mm
Black
EPDM
9.5 mm
£ 0.1687 - £ 0.1724 Request the lead time here
25.4 mm
Black
EPDM
3.2 mm
  • of 13
Cape 12.7 mm Caoutchouc silicone Bleu

10293003

Price Range
£ 0.1223 - £ 0.1173

Stock Levels
Request the lead time here
Attributes
  • D
    3.8 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 72.2 mm Caoutchouc silicone Bleu clair

10292983

Price Range
£ 0.8788 - £ 0.8433

Stock Levels
Request the lead time here
Attributes
  • D
    21.5 mm
  • IH
    72.2 mm
  • Thread Sizes (All)
    M22; 7/8 in UNF
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 63.5 mm Caoutchouc silicone Naturel

10292839

Price Range
£ 0.5981 - £ 0.574

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • IH
    63.5 mm
  • Thread Sizes (All)
    M16; 5/8 in UNF; 3/8 in BSP
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 12.7 mm EPDM Noir

10251379

Price Range
£ 1.5449 - £ 1.5166

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • IH
    20.8 mm
  • Thread Sizes (All)
    1 in UNF; M27
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 38.1 mm 38.1 mm EPDM Noir

10251447

Price Range
£ 2.0427 - £ 2.001

Stock Levels
900 In stock
Attributes
  • D
    38.1 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    1-1/2-13;M39
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Cape 19.1 mm Caoutchouc silicone Orange

10292938

Price Range
£ 0.1686 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • D
    9.5 mm
  • IH
    19.1 mm
  • Thread Sizes (All)
    M10; 1/8 in BSP
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 25.4 mm Caoutchouc silicone Orange

10292945

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • D
    9.5 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M10; 1/8 in BSP
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 25.4 mm Caoutchouc silicone Jaune

10292822

Price Range
£ 0.1715 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • D
    7.5 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M8
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 12.7 mm Caoutchouc silicone Bleu

10292990

Price Range
£ 0.1097 - £ 0.1053

Stock Levels
Request the lead time here
Attributes
  • D
    3.8 mm
  • IH
    19.1 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 12.7 mm Caoutchouc silicone Bleu

10293034

Price Range
£ 0.1516 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • D
    4.0 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 19.1 mm Caoutchouc silicone Vert

10292914

Price Range
£ 0.1199 - £ 0.1151

Stock Levels
33980 In stock
Attributes
  • D
    4.8 mm
  • IH
    19.1 mm
  • Thread Sizes (All)
    M5
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 12.7 mm Caoutchouc silicone Bleu

10293010

Price Range
£ 0.1117 - £ 0.1071

Stock Levels
Request the lead time here
Attributes
  • D
    4.0 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 38.1 mm Caoutchouc silicone Naturel

10292884

Price Range
£ 0.4734 - £ 0.4549

Stock Levels
Request the lead time here
Attributes
  • D
    19.8 mm
  • IH
    38.1 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Cape 30.2 mm 38.1 mm Silicone Noir

10192146

Price Range
£ 0.6647 - £ 0.6506

Stock Levels
Request the lead time here
Attributes
  • D
    30.2 mm
  • IH
    38.1 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    250 °C
Cape 38.1 mm Caoutchouc silicone Naturel

10607145

Price Range
£ 0.521 - £ 0.50

Stock Levels
Request the lead time here
Attributes
  • D
    23.8 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M24
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 38.1 mm EPDM Noir

10348949

Price Range
£ 1.281 - £ 1.2304

Stock Levels
Request the lead time here
Attributes
  • D
    23.8 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M24
  • Thread Standard
    Metric
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 38.1 mm EPDM Noir

10349038

Price Range
£ 2.9315 - £ 2.8576

Stock Levels
Request the lead time here
Attributes
  • D
    47.6 mm
  • IH
    50.8 mm
  • Thread Sizes (All)
    1 1/2 in BSP
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 38.1 mm EPDM Noir

10348659

Price Range
£ 0.404 - £ 0.3953

Stock Levels
Request the lead time here
Attributes
  • D
    6.4 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 38.1 mm EPDM Noir

10348758

Price Range
£ 0.4692 - £ 0.4606

Stock Levels
58443 In stock
Attributes
  • D
    9.5 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    1/8 in BSP; M10
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Cape 19.1 mm EPDM Noir

10348482

Price Range
£ 0.1724 - £ 0.1687

Stock Levels
Request the lead time here
Attributes
  • D
    3.2 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C