Menu Search

Masking Straight Caps

In stock

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
255 results
Product SKUs information
Essentra Part Number Price range Availability IH Colour Material D View
£ 0.1203 - £ 0.1253 Request the lead time here
25.4 mm
Blue
Silicone
4.0 mm
£ 0.1173 - £ 0.1223 Request the lead time here
25.4 mm
Blue
Silicone
3.8 mm
£ 1.478 - £ 1.5273 Request the lead time here
38.1 mm
Black
EPDM
28.6 mm
£ 0.0309 - £ 0.0309 Request the lead time here
25.4 mm
Natural
Silicone
3.5 mm
10348086 £ 0.0159 - £ 0.0159 60248 In stock
19.1 mm
Natural
Silicone
2.8 mm
£ 0.0371 - £ 0.0371 Request the lead time here
25.4 mm
Natural
Silicone
4.4 mm
£ 0.2167 - £ 0.2229 Request the lead time here
25.4 mm
Natural
Silicone
11.6 mm
£ 2.3772 - £ 2.4265 Request the lead time here
101.6 mm
Black
EPDM
24.6 mm
£ 0.4705 - £ 0.4902 200 In stock
38.1 mm
Natural
Silicone
22.2 mm
£ 0.1379 - £ 0.1453 Request the lead time here
38.1 mm
Natural
Silicone
4.0 mm
£ 0.2327 - £ 0.2426 Request the lead time here
38.1 mm
Natural
Silicone
9.0 mm
£ 0.0814 - £ 0.0814 5000 In stock
19.1 mm
Natural
Silicone
1.6 mm
£ 0.0933 - £ 0.0973 8458 In stock
12.7 mm
Natural
Silicone
4.4 mm
£ 0.8646 - £ 0.8819 Request the lead time here
38.1 mm
Black
EPDM
17.5 mm
£ 0.114 - £ 0.1213 Request the lead time here
25.4 mm
Natural
Silicone
3.8 mm
£ 0.4175 - £ 0.4348 Request the lead time here
38.1 mm
Natural
Silicone
19.1 mm
£ 0.2845 - £ 0.2906 Request the lead time here
38.1 mm
Natural
Silicone
11.6 mm
£ 0.0986 - £ 0.1028 Request the lead time here
12.7 mm
Natural
Silicone
4.8 mm
£ 0.0932 - £ 0.0971 Request the lead time here
25.4 mm
Natural
Silicone
2.5 mm
£ 0.0689 - £ 0.0689 603 In stock
25.4 mm
Natural
Silicone
11.1 mm
  • of 13
Cape 12.7 mm Caoutchouc silicone Bleu

10293027

Price Range
£ 0.1253 - £ 0.1203

Stock Levels
Request the lead time here
Attributes
  • D
    4.0 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 12.7 mm Caoutchouc silicone Bleu

10293003

Price Range
£ 0.1223 - £ 0.1173

Stock Levels
Request the lead time here
Attributes
  • D
    3.8 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 38.1 mm EPDM Noir

10348987

Price Range
£ 1.5273 - £ 1.478

Stock Levels
Request the lead time here
Attributes
  • D
    28.6 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M30
  • Thread Standard
    Metric
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 25.4 mm Caoutchouc silicone Naturel

10348093

Price Range
£ 0.0309 - £ 0.0309

Stock Levels
Request the lead time here
Attributes
  • D
    3.5 mm
  • IH
    25.4 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Cape 19.1 mm Caoutchouc silicone Naturel

10348086

Price Range
£ 0.0159 - £ 0.0159

Stock Levels
60248 In stock
Attributes
  • D
    2.8 mm
  • IH
    19.1 mm
  • Thread Sizes (All)
    M3
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 25.4 mm Caoutchouc silicone Naturel

10348109

Price Range
£ 0.0371 - £ 0.0371

Stock Levels
Request the lead time here
Attributes
  • D
    4.4 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    3/16 in UNF
  • Thread Standard
    UNF
  • Full Material
    Silicone
Cape 25.4 mm Caoutchouc silicone Naturel

10348338

Price Range
£ 0.2229 - £ 0.2167

Stock Levels
Request the lead time here
Attributes
  • D
    11.6 mm
  • IH
    25.4 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3923509000
Cape 38.1 mm EPDM Noir

10348956

Price Range
£ 2.4265 - £ 2.3772

Stock Levels
Request the lead time here
Attributes
  • D
    24.6 mm
  • IH
    101.6 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    316 °C
Cape 38.1 mm Caoutchouc silicone Naturel

10348161

Price Range
£ 0.4902 - £ 0.4705

Stock Levels
200 In stock
Attributes
  • D
    22.2 mm
  • IH
    38.1 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3923509000
Cape 38.1 mm Caoutchouc silicone Naturel

10348246

Price Range
£ 0.1453 - £ 0.1379

Stock Levels
Request the lead time here
Attributes
  • D
    4.0 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 38.1 mm Caoutchouc silicone Naturel

10348321

Price Range
£ 0.2426 - £ 0.2327

Stock Levels
Request the lead time here
Attributes
  • D
    9.0 mm
  • IH
    38.1 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3923509000
Cape 19.1 mm Caoutchouc silicone Naturel

10348178

Price Range
£ 0.0814 - £ 0.0814

Stock Levels
5000 In stock
Attributes
  • D
    1.6 mm
  • IH
    19.1 mm
  • Thread Sizes (All)
    1/16 in UNF
  • Thread Standard
    UNF
  • Full Material
    Silicone
Cape 12.7 mm Caoutchouc silicone Naturel

10348253

Price Range
£ 0.0973 - £ 0.0933

Stock Levels
8458 In stock
Attributes
  • D
    4.4 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    3/16 in UNF
  • Thread Standard
    UNF
  • Full Material
    Silicone
Cape 38.1 mm EPDM Noir

10348901

Price Range
£ 0.8819 - £ 0.8646

Stock Levels
Request the lead time here
Attributes
  • D
    17.5 mm
  • IH
    38.1 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    316 °C
Cape 25.4 mm Caoutchouc silicone Naturel

10348222

Price Range
£ 0.1213 - £ 0.114

Stock Levels
Request the lead time here
Attributes
  • D
    3.8 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 38.1 mm Caoutchouc silicone Naturel

10348147

Price Range
£ 0.4348 - £ 0.4175

Stock Levels
Request the lead time here
Attributes
  • D
    19.1 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M20; 3/4 in UNF
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 38.1 mm Caoutchouc silicone Naturel

10348345

Price Range
£ 0.2906 - £ 0.2845

Stock Levels
Request the lead time here
Attributes
  • D
    11.6 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M12
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 12.7 mm Caoutchouc silicone Naturel

10348260

Price Range
£ 0.1028 - £ 0.0986

Stock Levels
Request the lead time here
Attributes
  • D
    4.8 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M5
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 25.4 mm Caoutchouc silicone Naturel

10348185

Price Range
£ 0.0971 - £ 0.0932

Stock Levels
Request the lead time here
Attributes
  • D
    2.5 mm
  • IH
    25.4 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Cape 25.4 mm Caoutchouc silicone Naturel

10348130

Price Range
£ 0.0689 - £ 0.0689

Stock Levels
603 In stock
Attributes
  • D
    11.1 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    7/16 in UNF
  • Thread Standard
    UNF
  • Full Material
    Silicone