Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Weld Nuts are designed to cover and protect threaded and unthreaded weld nuts. It has a pull-tab and teeth that hold the thread. Can endure temperatures as high as +250C.
Material: Silicone Colour: Red, Blue, Yellow, Black Series Code: SRF0061
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | HD | h | Thread Sizes (All) | Colour | d1 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1217 - £ 0.1217 | Request the lead time here |
0.382 in
9.7 mm
|
0.157 in
4.0 mm
|
0.197 in
5.0 mm
|
M6
|
Black
|
0.177 in
4.5 mm
|
0.217 in
5.5 mm
|
||
| 10359693 | £ 0.1893 - £ 0.1893 | Request the lead time here |
0.63 in
16.0 mm
|
0.197 in
5.0 mm
|
0.264 in
6.7 mm
|
M10
|
Blue
|
0.339 in
8.6 mm
|
0.39 in
9.9 mm
|
|
| 10359709 | £ 0.2913 - £ 0.2913 | Request the lead time here |
0.63 in
16.0 mm
|
0.197 in
5.0 mm
|
0.335 in
8.5 mm
|
M12
|
Red
|
0.406 in
10.3 mm
|
0.469 in
11.9 mm
|
|
| £ 0.145 - £ 0.145 | Request the lead time here |
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
0.236 in
6.0 mm
|
M8
|
Yellow
|
0.272 in
6.9 mm
|
0.307 in
7.8 mm