Menu Search

Membrane Entry Grommet - Plate Mounted

In stock

Cable Entry System Grommets are a tool-free entry and connecting technology for machines and equipment. Available in a selection of sizes, most of the range are open and feature a slot and bore. A closed option that does not have a slot and bore is also available. Made from Black TPE TPV, these grommets have an IP65 protection grade. They are suitable for use in temperatures ranging from -30C up to 100C. An accompanying Cable Entry System Plate is available to purchase separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter View
10207581 £ 2.3841 - £ 2.4419 Request the lead time here
22.3 mm
£ 2.3841 - £ 2.4419 Request the lead time here
22.3 mm
£ 2.3841 - £ 2.4419 Request the lead time here
22.3 mm
10207543 £ 2.3841 - £ 2.4419 193 In stock
22.3 mm
£ 2.3841 - £ 2.4419 Request the lead time here
22.3 mm
10207611 £ 2.3841 - £ 2.4419 15 In stock
22.3 mm
£ 2.3841 - £ 2.4419 Request the lead time here
22.3 mm
£ 2.3841 - £ 2.4419 224 In stock
22.3 mm
£ 0.2379 - £ 0.2431 5978 In stock
Cable Grommet 11.0 mm 13.0 mm TPE;TPV Black

10207581

Price Range
£ 2.4419 - £ 2.3841

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
Cable Grommet 13.0 mm 15.0 mm TPE;TPV Black

10207598

Price Range
£ 2.4419 - £ 2.3841

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
Cable Grommet 15.0 mm 16.0 mm TPE;TPV Black

10207604

Price Range
£ 2.4419 - £ 2.3841

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
Cable Grommet 3.0 mm 5.0 mm TPE;TPV Black

10207543

Price Range
£ 2.4419 - £ 2.3841

Stock Levels
193 In stock
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.0 mm
  • Colour
    Black
Cable Grommet 9.0 mm 11.0 mm TPE;TPV Black

10207574

Price Range
£ 2.4419 - £ 2.3841

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
Cable Grommet 22.3 mm 22.2 mm TPE;TPV Black

10207611

Price Range
£ 2.4419 - £ 2.3841

Stock Levels
15 In stock
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Grommet 3.0 mm (ID) 22.2 mm TPE;TPV Black

10207550

Price Range
£ 2.4419 - £ 2.3841

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
Cable Grommet 7.0 mm 9.0 mm TPE;TPV Black

10207567

Price Range
£ 2.4419 - £ 2.3841

Stock Levels
224 In stock
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
Grommet 23.0 x 28.0 mm 15.0 mm Black Silicone Rubber

10337158

Price Range
£ 0.2431 - £ 0.2379

Stock Levels
5978 In stock
Attributes
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Commodity Code
    7326909890