Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Panel Hole Diameter | Insert Diameter | View | |
---|---|---|---|---|---|
£ 1.2864 - £ 1.3394 | Request the lead time here |
1.004 in
25.5 mm
|
0.197 in
5.0 mm
|
||
£ 1.0757 - £ 1.1203 | Request the lead time here |
0.807 in
20.5 mm
|
0.157 in
4.0 mm
|
||
£ 0.4738 - £ 0.4933 | Request the lead time here |
1.083 in
27.5 mm
|
0.197 in
5.0 mm
|
||
£ 1.1575 - £ 1.2062 | Request the lead time here |
1.555 in
39.5 mm
|
0.433 in
11.0 mm
|
||
494635 | £ 1.2263 - £ 1.2501 | 6050 In stock |
|
|
|
£ 0.5865 - £ 0.5977 | 1900 In stock |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.3557 - £ 0.371 | Request the lead time here |
0.925 in
23.5 mm
|
0.157 in
4.0 mm
|
||
£ 0.4738 - £ 0.4933 | Request the lead time here |
1.083 in
27.5 mm
|
0.197 in
5.0 mm
|
||
£ 0.3557 - £ 0.371 | Request the lead time here |
0.925 in
23.5 mm
|
0.157 in
4.0 mm
|
||
£ 0.4738 - £ 0.4933 | Request the lead time here |
1.083 in
27.5 mm
|
0.197 in
5.0 mm
|
||
£ 1.1575 - £ 1.2062 | Request the lead time here |
1.555 in
39.5 mm
|
0.433 in
11.0 mm
|
||
494629 | £ 0.7366 - £ 0.7366 | 1748 In stock |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
|
£ 1.104 - £ 1.1512 | Request the lead time here |
0.787 in
20.0 mm
|
|
||
£ 1.3171 - £ 1.3714 | Request the lead time here |
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
494642 | £ 0.7492 - £ 0.7647 | 1300 In stock |
0.815 in
20.7 mm
|
0.78 in
19.8 mm
|
|
£ 1.104 - £ 1.1512 | 1050 In stock |
0.787 in
20.0 mm
|
0.157 in
4.0 mm
|
||
£ 1.104 - £ 1.1512 | Request the lead time here |
0.787 in
20.0 mm
|
0.157 in
4.0 mm
|
||
£ 1.1575 - £ 1.2062 | Request the lead time here |
1.555 in
39.5 mm
|
0.433 in
11.0 mm
|
||
£ 0.692 - £ 0.7198 | Request the lead time here |
1.28 in
32.5 mm
|
0.276 in
7.0 mm
|
||
£ 0.692 - £ 0.7198 | Request the lead time here |
1.28 in
32.5 mm
|
0.276 in
7.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue