Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.
Series Code :SRMT
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
---|---|---|---|---|---|
£ 0.7292 - £ 0.8102 | Request the lead time here |
|
32.992 in
838.0 mm
|
||
£ 1.4344 - £ 1.5846 | Request the lead time here |
7.992 in
203.0 mm
|
26.732 in
679.0 mm
|
||
£ 0.4229 - £ 0.4699 | Request the lead time here |
|
14.252 in
362.0 mm
|
||
£ 1.2175 - £ 1.2175 | Request the lead time here |
3.937 in
100.0 mm
|
14.173 in
360.0 mm
|
||
£ 0.9755 - £ 1.0839 | Request the lead time here |
|
39.291 in
998.0 mm
|
||
£ 0.5453 - £ 0.6415 | Request the lead time here |
|
5 in
127.0 mm
|
||
£ 0.4623 - £ 0.5137 | Request the lead time here |
|
7.913 in
201.0 mm
|
||
MT-18 | £ 0.569 - £ 0.6322 | Request the lead time here |
|
10.197 in
259.0 mm
|
|
£ 2.0269 - £ 2.0269 | Request the lead time here |
5.906 in
150.0 mm
|
20.472 in
520.0 mm
|
||
£ 0.5579 - £ 0.6199 | Request the lead time here |
|
26.732 in
679.0 mm
|
||
£ 1.5166 - £ 1.5166 | Request the lead time here |
3.937 in
100.0 mm
|
14.173 in
360.0 mm
|
||
£ 0.7186 - £ 0.7328 | Request the lead time here |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
||
£ 0.7183 - £ 0.7981 | Request the lead time here |
|
39.291 in
998.0 mm
|
||
£ 0.9607 - £ 1.0675 | Request the lead time here |
|
7.913 in
201.0 mm
|
||
£ 0.7757 - £ 0.8619 | Request the lead time here |
|
7.913 in
201.0 mm
|
||
£ 0.8456 - £ 0.9395 | Request the lead time here |
|
5 in
127.0 mm
|
||
£ 0.4295 - £ 0.4772 | Request the lead time here |
|
20.512 in
521.0 mm
|
||
£ 2.7923 - £ 2.849 | Request the lead time here |
9.843 in
250.0 mm
|
33.071 in
840.0 mm
|
||
£ 0.3932 - £ 0.4626 | Request the lead time here |
|
10.197 in
259.0 mm
|
||
495155 | £ 0.7186 - £ 0.7186 | Request the lead time here |
1.181 in
30.0 mm
|
5.906 in
150.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue