Menu Search

Metal Cable Ties

In stock

Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.

Series Code :SRMT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 3.742 - £ 3.742 Request the lead time here
180.0 mm
610.0 mm
£ 0.8291 - £ 0.8462 Request the lead time here
80.0 mm
300.0 mm
£ 0.7583 - £ 0.7583 Request the lead time here
35.0 mm
150.0 mm
£ 0.9286 - £ 1.0318 Request the lead time here
679.0 mm
£ 1.4316 - £ 1.4316 Request the lead time here
150.0 mm
520.0 mm
£ 1.2289 - £ 1.2544 Request the lead time here
125.0 mm
450.0 mm
£ 1.0191 - £ 1.0191 Request the lead time here
60.0 mm
225.0 mm
£ 1.3484 - £ 1.4896 Request the lead time here
521.0 mm
495177 £ 1.304 - £ 1.304 Request the lead time here
80.0 mm
300.0 mm
£ 2.0694 - £ 2.1119 Request the lead time here
180.0 mm
610.0 mm
£ 1.715 - £ 1.715 700 In stock
80.0 mm
300.0 mm
495156 £ 1.0446 - £ 1.0446 Request the lead time here
50.0 mm
200.0 mm
£ 0.6817 - £ 0.6959 Request the lead time here
60.0 mm
225.0 mm
£ 0.5202 - £ 0.5301 Request the lead time here
35.0 mm
150.0 mm
£ 1.2473 - £ 1.2473 Request the lead time here
50.0 mm
200.0 mm
£ 1.4599 - £ 1.4883 Request the lead time here
180.0 mm
610.0 mm
£ 1.3123 - £ 1.3123 Request the lead time here
60.0 mm
225.0 mm
£ 0.9837 - £ 1.0035 Request the lead time here
35.0 mm
150.0 mm
£ 1.5733 - £ 1.6017 Request the lead time here
125.0 mm
450.0 mm
£ 1.1608 - £ 1.1835 Request the lead time here
80.0 mm
300.0 mm
  • of 3
Cable Tie 12.0 mm 610.0 mm 180.0 mm Stainless Steel

495184

Price Range
£ 3.742 - £ 3.742

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    610.0 mm
Cable Tie 7.0 mm 300.0 mm 80.0 mm Stainless Steel

495167

Price Range
£ 0.8462 - £ 0.8291

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    300.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 150.0 mm 35.0 mm Stainless Steel

495175

Price Range
£ 0.7583 - £ 0.7583

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    150.0 mm
Cable Tie 7.9 mm 679.0 mm 304 Stainless Steel

MT-13

Price Range
£ 1.0318 - £ 0.9286

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    679.0 mm
  • UL/CSA Description
    UL E309388
  • Full Material
    304 Stainless Steel
Cable Tie 4.6 mm 520.0 mm 150.0 mm Stainless Steel

495158

Price Range
£ 1.4316 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    150.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    520.0 mm
Cable Tie 7.0 mm 450.0 mm 125.0 mm Stainless Steel

495168

Price Range
£ 1.2544 - £ 1.2289

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    450.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 225.0 mm 60.0 mm Stainless Steel

495176

Price Range
£ 1.0191 - £ 1.0191

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    225.0 mm
Cable Tie 4.6 mm 521.0 mm 316 Stainless Steel

MT-20

Price Range
£ 1.4896 - £ 1.3484

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    521.0 mm
  • UL/CSA Description
    UL E309388
  • Full Material
    316 Stainless Steel
Cable Tie 7.0 mm 300.0 mm 80.0 mm Stainless Steel

495177

Price Range
£ 1.304 - £ 1.304

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    300.0 mm
Cable Tie 12.0 mm 610.0 mm 180.0 mm Stainless Steel

495174

Price Range
£ 2.1119 - £ 2.0694

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    610.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 300.0 mm 80.0 mm Stainless Steel

495182

Price Range
£ 1.715 - £ 1.715

Stock Levels
700 In stock
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    300.0 mm
Cable Tie 4.6 mm 200.0 mm 50.0 mm Stainless Steel

495156

Price Range
£ 1.0446 - £ 1.0446

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    50.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    200.0 mm
Cable Tie 7.0 mm 225.0 mm 60.0 mm Stainless Steel

495166

Price Range
£ 0.6959 - £ 0.6817

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    225.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 150.0 mm 35.0 mm Stainless Steel

495165

Price Range
£ 0.5301 - £ 0.5202

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    150.0 mm
  • Coating
    Uncoated
Cable Tie 7.9 mm 200.0 mm 50.0 mm Stainless Steel

495160

Price Range
£ 1.2473 - £ 1.2473

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    50.0 mm
  • Minimum Loop Tensile Strength
    170.0 kg
  • Overall Length
    200.0 mm
Cable Tie 7.0 mm 610.0 mm 180.0 mm Stainless Steel

495169

Price Range
£ 1.4883 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    610.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 225.0 mm 60.0 mm Stainless Steel

495181

Price Range
£ 1.3123 - £ 1.3123

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    225.0 mm
Cable Tie 12.0 mm 150.0 mm 35.0 mm Stainless Steel

495180

Price Range
£ 1.0035 - £ 0.9837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    150.0 mm
Cable Tie 12.0 mm 450.0 mm 125.0 mm Stainless Steel

495173

Price Range
£ 1.6017 - £ 1.5733

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    450.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 300.0 mm 80.0 mm Stainless Steel

495172

Price Range
£ 1.1835 - £ 1.1608

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    300.0 mm
  • Coating
    Uncoated