Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Type | Latch Style | Housing Height | Mounting Hole Length | Cam Material | Housing Diameter | Grip Range | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 15.068 - £ 21.0952 | Request the lead time here |
Key Operated Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Steel
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
||
£ 2.3689 - £ 3.6849 | 14 In stock |
Tool Operated Handle
|
Small Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Steel
|
0.827 in
21.0 mm
|
0.504 - 0.63 in
12.8 - 16.0 mm
|
||
140126403E | £ 15.068 - £ 21.0952 | 19 In stock |
Key Operated Handle
|
Small Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Steel
|
0.827 in
21.0 mm
|
0.882 - 1.008 in
22.4 - 25.6 mm
|
|
£ 15.068 - £ 21.0952 | 998 In stock |
Tool Operated Handle
|
Small Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Steel
|
0.827 in
21.0 mm
|
0.756 - 0.882 in
19.2 - 22.4 mm
|
||
£ 3.0774 - £ 4.7871 | 349 In stock |
Tool Operated Handle
|
Small Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Steel
|
0.827 in
21.0 mm
|
0.992 - 1.118 in
25.2 - 28.4 mm
|
||
£ 14.7608 - £ 20.6651 | Request the lead time here |
Tool Operated Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Die Cast Zinc Alloy
|
|
0.378 - 0.504 in
9.6 - 12.8 mm
|
||
£ 5.0119 - £ 7.7963 | 50 In stock |
Wing Knob Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Die Cast Zinc Alloy
|
|
0.504 - 0.63 in
12.8 - 16.0 mm
|
||
£ 3.1852 - £ 4.9547 | Request the lead time here |
Tubular Key Operated Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Die Cast Zinc Alloy
|
|
0.882 - 1.008 in
22.4 - 25.6 mm
|
||
£ 3.1852 - £ 4.9547 | Request the lead time here |
Tool Operated Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Die Cast Zinc Alloy
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
||
£ 13.2954 - £ 14.7727 | Request the lead time here |
Tool Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.764 - 0.882 in
19.4 - 22.4 mm
|
||
£ 13.2954 - £ 14.7727 | Request the lead time here |
Tool Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.378 - 0.504 in
9.6 - 12.8 mm
|
||
£ 13.8407 - £ 15.3786 | Request the lead time here |
Tubular Key Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.756 - 0.882 in
19.2 - 22.4 mm
|
||
£ 13.7607 - £ 15.2897 | 192 In stock |
Tubular Key Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.882 - 1.008 in
22.4 - 25.6 mm
|
||
£ 13.2954 - £ 14.7727 | Request the lead time here |
Tool Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.504 - 0.63 in
12.8 - 16.0 mm
|
||
£ 13.7427 - £ 15.2697 | Request the lead time here |
Tubular Key Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.378 - 0.504 in
9.6 - 12.8 mm
|
||
£ 13.2954 - £ 14.7727 | Request the lead time here |
Tool Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
||
£ 4.8756 - £ 7.5843 | Request the lead time here |
Wing Knob Handle
|
Small Compression Latches
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Die Cast Zinc Alloy
|
0.827 in
21.0 mm
|
0.882 - 1.307 in
22.4 - 33.2 mm
|
||
£ 14.0841 - £ 15.649 | Request the lead time here |
Tubular Key Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.992 - 1.118 in
25.2 - 28.4 mm
|
||
£ 13.8407 - £ 15.3786 | Request the lead time here |
Tubular Key Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
||
£ 13.2954 - £ 14.7727 | Request the lead time here |
Tool Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.992 - 1.118 in
25.2 - 28.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue