Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Type | Latch Style | Housing Height | Mounting Hole Length | Cam Material | Housing Diameter | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
Key Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.756 - 0.882 in
19.2 - 22.4 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue