Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Type 1 operates with a spring action and is made from a strong die-cast zinc alloy
Series Code :SR5528
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Finish | Cam Material | Housing Material | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 4.8039 - £ 6.8623 | 84 In stock |
Black Powder Coated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
6.0 mm Square Key
|
0.807 in
20.5 mm
|
||
| £ 4.8039 - £ 6.8623 | Request the lead time here |
Chrome Plated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
7.0 mm Triangle Key
|
0.531 in
13.5 mm
|
||
| 066114211E | £ 4.8039 - £ 6.8623 | 492 In stock |
Chrome Plated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
Slotted Key
|
0.807 in
20.5 mm
|
|
| 066112621E | £ 1.2509 - £ 1.9459 | 65 In stock |
Chrome Plated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
6.0 mm Square Key
|
0.768 in
19.5 mm
|
|
| £ 0.9297 - £ 1.4462 | Request the lead time here |
Black Powder Coated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
Slotted Key
|
0.807 in
20.5 mm
|
||
| £ 4.8039 - £ 6.8623 | 290 In stock |
Chrome Plated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
6.0 mm Square Key
|
0.807 in
20.5 mm
|
||
| £ 5.0273 - £ 7.0382 | Request the lead time here |
Chrome Plated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
6.0 mm Square Key
|
0.531 in
13.5 mm
|
||
| 066114210E | £ 4.8039 - £ 6.8623 | 200 In stock |
Chrome Plated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
Slotted Key
|
0.531 in
13.5 mm
|
|
| £ 4.8039 - £ 6.8623 | Request the lead time here |
Black Powder Coated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
Slotted Key
|
0.531 in
13.5 mm
|
||
| 066113721E | £ 4.8039 - £ 6.8623 | Request the lead time here |
Chrome Plated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
7.0 mm Triangle Key
|
0.768 in
19.5 mm
|
|
| £ 4.8039 - £ 9.4284 | Request the lead time here |
Chrome Plated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
Slotted Key
|
0.768 in
19.5 mm
|
||
| £ 4.8039 - £ 6.8623 | Request the lead time here |
Black Powder Coated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
6.0 mm Square Key
|
0.531 in
13.5 mm
|
||
| £ 4.8039 - £ 6.8623 | Request the lead time here |
Black Powder Coated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
6.0 mm Square Key
|
0.768 in
19.5 mm
|
||
| £ 4.8039 - £ 6.8623 | Request the lead time here |
Chrome Plated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
7.0 mm Triangle Key
|
0.807 in
20.5 mm
|
||
| £ 4.8039 - £ 6.8623 | Request the lead time here |
Black Powder Coated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
Slotted Key
|
0.768 in
19.5 mm
|
||
| £ 1.5081 - £ 1.6756 | Request the lead time here |
Black Powder Coated
|
Steel
|
PA
|
6.0 mm Square Key
|
0.807 in
20.5 mm
|
||
| £ 1.1834 - £ 1.3149 | 100 In stock |
No Finish
|
Steel
|
PA
|
6.0 mm Square Key
|
0.807 in
20.5 mm
|
||
| £ 1.5081 - £ 1.6756 | Request the lead time here |
Chrome Plated
|
Steel
|
PA
|
Slotted Key
|
0.807 in
20.5 mm
|
||
| £ 1.5081 - £ 1.6756 | 400 In stock |
Black Powder Coated
|
Steel
|
PA
|
Slotted Key
|
0.807 in
20.5 mm
|
||
| £ 1.1834 - £ 1.3149 | Request the lead time here |
No Finish
|
Steel
|
PA
|
7.0 mm Triangle Key
|
0.531 in
13.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue