Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Type 1 operates with a spring action and is made from a strong die-cast zinc alloy
Series Code :SR5528
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Finish | Cam Material | Housing Material | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.1834 - £ 1.3149 | Request the lead time here | 
 
No Finish
 
 | 
 
Steel
 
 | 
 
PA
 
 | 
 
7.0 mm Triangle Key
 
 | 
 
0.531 in
 
13.5 mm
 
 | 
||
| £ 1.1834 - £ 1.3149 | 200 In stock | 
 
No Finish
 
 | 
 
Steel
 
 | 
 
PA
 
 | 
 
6.0 mm Square Key
 
 | 
 
0.768 in
 
19.5 mm
 
 | 
||
| £ 1.5081 - £ 1.6756 | Request the lead time here | 
 
Black Powder Coated
 
 | 
 
Steel
 
 | 
 
PA
 
 | 
 
7.0 mm Triangle Key
 
 | 
 
0.768 in
 
19.5 mm
 
 | 
||
| £ 1.1834 - £ 1.3149 | Request the lead time here | 
 
No Finish
 
 | 
 
Steel
 
 | 
 
PA
 
 | 
 
Slotted Key
 
 | 
 
0.807 in
 
20.5 mm
 
 | 
||
| £ 1.5081 - £ 1.6756 | 200 In stock | 
 
Chrome Plated
 
 | 
 
Steel
 
 | 
 
PA
 
 | 
 
Slotted Key
 
 | 
 
0.768 in
 
19.5 mm
 
 | 
||
| £ 1.5081 - £ 1.6756 | 100 In stock | 
 
Chrome Plated
 
 | 
 
Steel
 
 | 
 
PA
 
 | 
 
6.0 mm Square Key
 
 | 
 
0.531 in
 
13.5 mm
 
 | 
||
| £ 1.5081 - £ 1.6756 | Request the lead time here | 
 
Black Powder Coated
 
 | 
 
Steel
 
 | 
 
PA
 
 | 
 
6.0 mm Square Key
 
 | 
 
0.531 in
 
13.5 mm
 
 | 
||
| £ 1.1834 - £ 1.3149 | 100 In stock | 
 
No Finish
 
 | 
 
Steel
 
 | 
 
PA
 
 | 
 
7.0 mm Triangle Key
 
 | 
 
0.807 in
 
20.5 mm
 
 | 
||
| £ 4.8039 - £ 9.4284 | Request the lead time here | 
 
Chrome Plated
 
 | 
 
Die Cast Zinc Alloy
 
 | 
 
Die Cast Zinc Alloy
 
 | 
 
Slotted Key
 
 | 
 
0.768 in
 
19.5 mm
 
 | 
||
| 066112621E | £ 1.2509 - £ 1.9459 | 65 In stock | 
 
Chrome Plated
 
 | 
 
Die Cast Zinc Alloy
 
 | 
 
Die Cast Zinc Alloy
 
 | 
 
6.0 mm Square Key
 
 | 
 
0.768 in
 
19.5 mm
 
 | 
|
| £ 4.8039 - £ 6.8623 | Request the lead time here | 
 
Black Powder Coated
 
 | 
 
Die Cast Zinc Alloy
 
 | 
 
Die Cast Zinc Alloy
 
 | 
 
6.0 mm Square Key
 
 | 
 
0.531 in
 
13.5 mm
 
 | 
||
| £ 4.8039 - £ 6.8623 | Request the lead time here | 
 
Black Powder Coated
 
 | 
 
Die Cast Zinc Alloy
 
 | 
 
Die Cast Zinc Alloy
 
 | 
 
Slotted Key
 
 | 
 
0.768 in
 
19.5 mm
 
 | 
||
| £ 4.8039 - £ 6.8623 | 84 In stock | 
 
Black Powder Coated
 
 | 
 
Die Cast Zinc Alloy
 
 | 
 
Die Cast Zinc Alloy
 
 | 
 
6.0 mm Square Key
 
 | 
 
0.807 in
 
20.5 mm
 
 | 
||
| £ 1.7735 - £ 1.8014 | 100 In stock | 
 
Chrome Plated
 
 | 
 
Steel
 
 | 
 
PA
 
 | 
 
7.0 mm Triangle Key
 
 | 
 
0.531 in
 
13.5 mm
 
 | 
||
| £ 1.5081 - £ 1.6756 | 300 In stock | 
 
Chrome Plated
 
 | 
 
Steel
 
 | 
 
PA
 
 | 
 
6.0 mm Square Key
 
 | 
 
0.768 in
 
19.5 mm
 
 | 
||
| £ 1.5081 - £ 1.6756 | 300 In stock | 
 
Chrome Plated
 
 | 
 
Steel
 
 | 
 
PA
 
 | 
 
7.0 mm Triangle Key
 
 | 
 
0.768 in
 
19.5 mm
 
 | 
||
| 366120113711E | £ 1.5081 - £ 1.6756 | 200 In stock | 
 
Chrome Plated
 
 | 
 
Steel
 
 | 
 
PA
 
 | 
 
7.0 mm Triangle Key
 
 | 
 
0.807 in
 
20.5 mm
 
 | 
|
| £ 1.3964 - £ 1.4244 | Request the lead time here | 
 
No Finish
 
 | 
 
Steel
 
 | 
 
PA
 
 | 
 
Slotted Key
 
 | 
 
0.531 in
 
13.5 mm
 
 | 
||
| £ 1.5081 - £ 1.6756 | 200 In stock | 
 
Black Powder Coated
 
 | 
 
Steel
 
 | 
 
PA
 
 | 
 
Slotted Key
 
 | 
 
0.531 in
 
13.5 mm
 
 | 
||
| £ 1.5081 - £ 1.6756 | 200 In stock | 
 
Black Powder Coated
 
 | 
 
Steel
 
 | 
 
PA
 
 | 
 
7.0 mm Triangle Key
 
 | 
 
0.531 in
 
13.5 mm
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue