Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Mini Swing Handle Locks are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.
A Mini Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Finish | Latch Material | Key Type | View | |
|---|---|---|---|---|---|---|---|
| £ 17.442 - £ 25.4355 | Request the lead time here | 
 
1.043 in
 
26.5 mm
 
 | 
 
No Finish
 
 | 
 
Zinc Alloy
 
 | 
 
Keyed Alike
 
 | 
||
| £ 14.8725 - £ 21.7013 | 1 In stock | 
 
1.043 in
 
26.5 mm
 
 | 
 
No Finish
 
 | 
 
Zinc Alloy
 
 | 
 
Keyed Alike
 
 | 
||
| £ 2.36 - £ 3.304 | Request the lead time here | 
 
1.535 in
 
39.0 mm
 
 | 
 
Black Polyamide
 
 | 
 
Zinc Alloy
 
 | 
 
No Key
 
 | 
||
| £ 2.36 - £ 3.304 | Request the lead time here | 
 
1.417 in
 
36.0 mm
 
 | 
 
Black Polyamide
 
 | 
 
Zamak
 
 | 
 
No Key
 
 | 
||
| £ 1.3458 - £ 2.0935 | Request the lead time here | 
 
0.984 in
 
25.0 mm
 
 | 
 
Black Polyamide
 
 | 
 
Zamak
 
 | 
 
No Key
 
 | 
||
| £ 14.8725 - £ 21.7013 | Request the lead time here | 
 
1.122 in
 
28.5 mm
 
 | 
 
Black Polyamide
 
 | 
 
Zamak
 
 | 
 
Keyed Alike
 
 | 
||
| £ 5.7493 - £ 8.9434 | Request the lead time here | 
 
1.122 in
 
28.5 mm
 
 | 
 
Black Powder Coated
 
 | 
 
Zamak
 
 | 
 
Euro Key
 
 | 
||
| £ 5.0927 - £ 5.6585 | Request the lead time here | 
 
1.122 in
 
28.5 mm
 
 | 
 
Black Polyamide
 
 | 
 
PA
 
 | 
 
No Key
 
 | 
||
| £ 1.9618 - £ 3.0517 | Request the lead time here | 
 
1.142 in
 
29.0 mm
 
 | 
 
Black Polyamide
 
 | 
 
Zamak
 
 | 
 
No Key
 
 | 
||
| £ 2.6092 - £ 3.6529 | Request the lead time here | 
 
1.142 in
 
29.0 mm
 
 | 
 
Black Polyamide
 
 | 
 
Zamak
 
 | 
 
No Key
 
 | 
||
| £ 17.442 - £ 25.4355 | Request the lead time here | 
 
0.965 in
 
24.5 mm
 
 | 
 
Black Powder Coated
 
 | 
 
Zamak
 
 | 
 
Euro Key
 
 | 
||
| £ 1.9411 - £ 2.7175 | Request the lead time here | 
 
1.417 in
 
36.0 mm
 
 | 
 
Black Polyamide
 
 | 
 
Zamak
 
 | 
 
No Key
 
 | 
||
| £ 1.2191 - £ 1.7067 | Request the lead time here | 
 
1.535 in
 
39.0 mm
 
 | 
 
Black Polyamide
 
 | 
 
Zamak
 
 | 
 
No Key
 
 | 
||
| £ 1.988 - £ 3.0925 | Request the lead time here | 
 
1.417 in
 
36.0 mm
 
 | 
 
Black Polyamide
 
 | 
 
Zinc Alloy
 
 | 
 
No Key
 
 | 
||
| £ 5.0927 - £ 5.6585 | Request the lead time here | 
 
1.043 in
 
26.5 mm
 
 | 
 
Black Polyamide
 
 | 
 
PA
 
 | 
 
No Key
 
 | 
||
| £ 1.955 - £ 2.7371 | Request the lead time here | 
 
0.984 in
 
25.0 mm
 
 | 
 
Black Polyamide
 
 | 
 
Zamak
 
 | 
 
No Key
 
 | 
||
| £ 1.8154 - £ 2.5416 | Request the lead time here | 
 
0.984 in
 
25.0 mm
 
 | 
 
Black Polyamide
 
 | 
 
Zamak
 
 | 
 
No Key
 
 | 
||
| 03082020534E | £ 14.8725 - £ 21.7013 | Request the lead time here | 
 
0.965 in
 
24.5 mm
 
 | 
 
Black Polyamide
 
 | 
 
Zamak
 
 | 
 
Keyed Alike
 
 | 
|
| £ 1.9506 - £ 3.0344 | 40 In stock | 
 
1.142 in
 
29.0 mm
 
 | 
 
Black Polyamide
 
 | 
 
Zamak
 
 | 
 
No Key
 
 | 
||
| £ 2.0388 - £ 2.8544 | 47 In stock | 
 
1.417 in
 
36.0 mm
 
 | 
 
Black Polyamide
 
 | 
 
Zamak
 
 | 
 
No Key
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue