20174149
20174149
| Quantity | Unit price |
|---|---|
| 1 - 2 | £ 71.6652 |
| 3 - 4 | £ 68.085 |
| 5 - 9 | £ 64.4946 |
| 10 + | £ 57.3342 |
| Rail Type | Wide version |
|---|---|
| l1 | 95.0 |
| l2 | 20.0 |
| l3 | 7.5 |
| h1 | 4.0 |
| h2 | 1.6 |
| d1 | 3.0 |
| d2 | 5.5 |
| For screws | M2.5 |
| w1 | 10.0 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue