Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
£ 13.5762 - £ 16.9728 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
55.0
£ 76.2552 - £ 95.319 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
355.0
£ 51.5916 - £ 64.4844 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
235.0
£ 34.8024 - £ 43.503 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
160.0
£ 48.3072 - £ 60.384 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
215.0
£ 115.872 - £ 144.84 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
550.0
£ 158.3244 - £ 197.9106 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
760.0
£ 207.06 - £ 258.825 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
1000.0
£ 68.8806 - £ 86.0982 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
315.0
£ 179.7648 - £ 224.706 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
865.0
£ 200.991 - £ 251.2362 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
970.0
£ 72.9708 - £ 91.2084 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
335.0
£ 118.83 - £ 148.5324 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
555.0
£ 155.8254 - £ 194.7792 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
735.0
£ 69.7782 - £ 87.2202 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
325.0
£ 85.3332 - £ 106.6716 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
400.0
£ 155.295 - £ 194.1162 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
745.0
£ 164.373 - £ 205.4688 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
790.0
£ 197.9412 - £ 247.4316 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
955.0
£ 38.4234 - £ 48.0318 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
175.0
  • of 25
Miniature Linear Rail 7.0 55.0 Stainless Steel

20159368

Price Range
£ 16.9728 - £ 13.5762

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    55.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 355.0 Stainless Steel

20159566

Price Range
£ 95.319 - £ 76.2552

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    355.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 235.0 Stainless Steel

20159481

Price Range
£ 64.4844 - £ 51.5916

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    235.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 160.0 Stainless Steel

20159436

Price Range
£ 43.503 - £ 34.8024

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    160.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 9.0 215.0 Stainless Steel

20160081

Price Range
£ 60.384 - £ 48.3072

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    215.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 7.0 550.0 Stainless Steel

20159696

Price Range
£ 144.84 - £ 115.872

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    550.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 760.0 Stainless Steel

20159832

Price Range
£ 197.9106 - £ 158.3244

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    760.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 1000.0 Stainless Steel

20159993

Price Range
£ 258.825 - £ 207.06

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    1000.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 9.0 315.0 Stainless Steel

20160135

Price Range
£ 86.0982 - £ 68.8806

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    315.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 7.0 865.0 Stainless Steel

20159900

Price Range
£ 224.706 - £ 179.7648

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    865.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 970.0 Stainless Steel

20159979

Price Range
£ 251.2362 - £ 200.991

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    970.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 9.0 335.0 Stainless Steel

20160142

Price Range
£ 91.2084 - £ 72.9708

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    335.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 555.0 Stainless Steel

20160258

Price Range
£ 148.5324 - £ 118.83

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    555.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 735.0 Stainless Steel

20160340

Price Range
£ 194.7792 - £ 155.8254

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    735.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 7.0 325.0 Stainless Steel

20159542

Price Range
£ 87.2202 - £ 69.7782

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    325.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 400.0 Stainless Steel

20159597

Price Range
£ 106.6716 - £ 85.3332

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    400.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 745.0 Stainless Steel

20159825

Price Range
£ 194.1162 - £ 155.295

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    745.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 790.0 Stainless Steel

20159856

Price Range
£ 205.4688 - £ 164.373

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    790.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 955.0 Stainless Steel

20159962

Price Range
£ 247.4316 - £ 197.9412

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    955.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 9.0 175.0 Stainless Steel

20160067

Price Range
£ 48.0318 - £ 38.4234

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    175.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5