Menu Search

Mountable Beaded Cable Ties

In production

Mountable Beaded Cable Ties are a type of cable ties that contain a mounting hole and can be attached to a surface, such as a wall or panel. The tie's beads provide several locking points, ensuring a firm grasp on the cables and preventing them from slipping or tangling.

They are simple to install and remove, aiming to arrange wires while reducing the risk of tripping hazards or accidental damage caused by unsecured cables. This product line is used in applications for data centres, industrial settings, and commercial settings.

  • Material: PA, PP
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Overall Length View
£ 0.1601 - £ 0.1672 Request the lead time here
UL94 V-2
127.0 mm
£ 0.1394 - £ 0.146 Request the lead time here
UL94 V-2
127.0 mm
£ 0.1601 - £ 0.1672 Request the lead time here
UL94 HB
127.0 mm
£ 0.1394 - £ 0.146 Request the lead time here
UL94 V-2
127.0 mm
£ 0.1394 - £ 0.146 Request the lead time here
UL94 HB
127.0 mm
Beaded Cable Tie 127.0 mm 31.8 mm Nylon 6/6 Natural

ST-305

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Beaded Cable Tie 127.0 mm 31.8 mm Nylon 6/6 Black

PT-303

Price Range
£ 0.146 - £ 0.1394

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E169973
  • Commodity Code
    3926909790
Beaded Cable Tie 127.0 mm 31.8 mm PP Natural

ST-205

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Beaded Cable Tie 127.0 mm 31.8 mm Nylon 6/6 Natural

PT-305

Price Range
£ 0.146 - £ 0.1394

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Hole Type
    No Screw Hole
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E169973
Beaded Cable Tie 127.0 mm 31.8 mm PP Black

PT-203

Price Range
£ 0.146 - £ 0.1394

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 HB
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790