These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|---|
| 461266 | £ 4.0113 - £ 4.0113 | Request the lead time here | 
 
0.236 in
 
6.0 mm
 
 | 
 
4.803 in
 
122.0 mm
 
 | 
 
15.669 in
 
398.0 mm
 
 | 
 
Black
 
 | 
 
55.0 kg
 
55.0 kg
 
 | 
|
| £ 1.7009 - £ 1.7009 | Request the lead time here | 
 
0.189 in
 
4.8 mm
 
 | 
 
3.346 in
 
85.0 mm
 
 | 
 
11.811 in
 
300.0 mm
 
 | 
 
Natural
 
 | 
 
22.0 kg
 
22.0 kg
 
 | 
||
| £ 0.0978 - £ 0.104 | Request the lead time here | 
 
0.236 in
 
6.0 mm
 
 | 
 
1.252 in
 
31.8 mm
 
 | 
 
6.626 in
 
168.3 mm
 
 | 
 
Natural
 
 | 
 
13.0 kg
 
13.0 kg
 
 | 
||
| £ 0.1785 - £ 0.1856 | Request the lead time here | 
 
0.25 in
 
6.35 mm
 
 | 
 
1.252 in
 
31.8 mm
 
 | 
 
6.362 in
 
161.6 mm
 
 | 
 
Natural
 
 | 
 
13.0 kg
 
13.0 kg
 
 | 
||
| WIT-30RRAA-12-M | £ 0.197 - £ 0.2055 | Request the lead time here | 
 
0.25 in
 
6.35 mm
 
 | 
 
1.252 in
 
31.8 mm
 
 | 
 
6.862 in
 
174.3 mm
 
 | 
 
Natural
 
 | 
 
13.0 kg
 
13.0 kg
 
 | 
|
| WIT-18RA-4-01-M | £ 0.0948 - £ 0.1007 | Request the lead time here | 
 
0.187 in
 
4.75 mm
 
 | 
 
0.752 in
 
19.1 mm
 
 | 
 
4.516 in
 
114.7 mm
 
 | 
 
Natural
 
 | 
 
8.0 kg
 
8.0 kg
 
 | 
|
| WIT-18R2A-4-01 | £ 0.08 - £ 0.1098 | 150 In stock | 
 
0.187 in
 
4.75 mm
 
 | 
 
0.752 in
 
19.1 mm
 
 | 
 
4.516 in
 
114.7 mm
 
 | 
 
Natural
 
 | 
 
8.0 kg
 
8.0 kg
 
 | 
|
| WIT-50SA-1-01 | £ 0.0609 - £ 0.0649 | Request the lead time here | 
 
0.268 in
 
6.8 mm
 
 | 
 
0.906 in
 
23.0 mm
 
 | 
 
5.236 in
 
133.0 mm
 
 | 
 
Natural
 
 | 
 
50.0 lb
 
50.0 lb
 
 | 
|
| WIT-50RA-1-01 | £ 0.1231 - £ 0.1309 | Request the lead time here | 
 
0.268 in
 
6.8 mm
 
 | 
 
0.169 in
 
4.30 mm
 
 | 
 
7.795 in
 
198.0 mm
 
 | 
 
Natural
 
 | 
 
22.0 kg
 
22.0 kg
 
 | 
|
| WIT-50SRA-1-01 | £ 0.0746 - £ 0.0795 | 868 In stock | 
 
0.268 in
 
6.8 mm
 
 | 
 
1.417 in
 
36.0 mm
 
 | 
 
6.811 in
 
173.0 mm
 
 | 
 
Natural
 
 | 
 
22.0 kg
 
22.0 kg
 
 | 
|
| £ 0.4677 - £ 0.4776 | Request the lead time here | 
 
0.189 in
 
4.8 mm
 
 | 
 
1.970 in
 
50 mm
 
 | 
 
7.677 in
 
195.0 mm
 
 | 
 
Black
 
 | 
 
40.0 lb
 
40.0 lb
 
 | 
||
| £ 0.8051 - £ 0.8051 | Request the lead time here | 
 
0.252 in
 
6.4 mm
 
 | 
 
1.969 in
 
50.0 mm
 
 | 
 
7.992 in
 
203.0 mm
 
 | 
 
Black
 
 | 
 
22.0 kg
 
22.0 kg
 
 | 
||
| £ 0.5287 - £ 0.5287 | Request the lead time here | 
 
0.181 in
 
4.6 mm
 
 | 
 
1.181 in
 
30.0 mm
 
 | 
 
5.197 in
 
132.0 mm
 
 | 
 
Black
 
 | 
 
18.0 kg
 
18.0 kg
 
 | 
||
| £ 0.1267 - £ 0.1321 | Request the lead time here | 
 
0.25 in
 
6.35 mm
 
 | 
 
1.5 in
 
38.1 mm
 
 | 
 
6.693 in
 
170.0 mm
 
 | 
 
Natural
 
 | 
 
22.0 kg
 
22.0 kg
 
 | 
||
| £ 1.0063 - £ 1.0063 | 9400 In stock | 
 
0.252 in
 
6.4 mm
 
 | 
 
1.969 in
 
50.0 mm
 
 | 
 
7.953 in
 
202.0 mm
 
 | 
 
Black
 
 | 
 
8.0 kg
 
8.0 kg
 
 | 
||
| £ 1.0063 - £ 1.0063 | Request the lead time here | 
 
0.236 in
 
6.0 mm
 
 | 
 
1.969 in
 
50.0 mm
 
 | 
 
7.913 in
 
201.0 mm
 
 | 
 
Natural
 
 | 
 
18.0 kg
 
18.0 kg
 
 | 
||
| £ 2.4663 - £ 2.4663 | Request the lead time here | 
 
0.213 in
 
5.4 mm
 
 | 
 
1.457 in
 
37.0 mm
 
 | 
 
5.945 in
 
151.0 mm
 
 | 
 
Black
 
 | 
 
13.0 kg
 
13.0 kg
 
 | 
||
| 462765 | £ 0.2622 - £ 0.2622 | Request the lead time here | 
 
0.181 in
 
4.6 mm
 
 | 
 
0.984 in
 
25.0 mm
 
 | 
 
4.409 in
 
112.0 mm
 
 | 
 
Natural
 
 | 
 
22.0 kg
 
22.0 kg
 
 | 
|
| £ 0.6702 - £ 0.7427 | Request the lead time here | 
 
0.827 in
 
21.0 mm
 
 | 
 
0.866 in
 
22.0 mm
 
 | 
 
1.201 in
 
30.5 mm
 
 | 
 
Natural
 
 | 
 | 
||
| £ 0.6406 - £ 0.6406 | Request the lead time here | 
 
0.189 in
 
4.8 mm
 
 | 
 
1.496 in
 
38.0 mm
 
 | 
 
6.201 in
 
157.5 mm
 
 | 
 
Black
 
 | 
 
18.0 kg
 
18.0 kg
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue