Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1037 - £ 0.108 | Request the lead time here |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| 10036938 | £ 0.0927 - £ 0.0985 | Request the lead time here |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Black
|
13.0 kg
13.0 kg
|
|
| 10173664 | £ 0.489 - £ 0.5088 | 2804 In stock |
0.276 in
7.0 mm
|
1.575 in
40.0 mm
|
6.654 in
169.0 mm
|
Black
|
250.0 N
250.0 N
|
|
| £ 0.3968 - £ 0.3968 | 28272 In stock |
0.126 in
3.2 mm
|
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| 10178287 | £ 0.036 - £ 0.0579 | 761000 In stock |
0.189 in
4.8 mm
|
0.827 in
21.0 mm
|
4.291 in
109.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 1.0744 - £ 1.0744 | Request the lead time here |
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
8.622 in
219.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| £ 0.1034 - £ 0.1077 | Request the lead time here |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.874 in
174.6 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| £ 0.6463 - £ 0.6463 | 142900 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
6.752 in
171.5 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| £ 0.4677 - £ 0.4776 | Request the lead time here |
0.189 in
4.8 mm
|
1.970 in
50 mm
|
7.677 in
195.0 mm
|
Black
|
40.0 lb
40.0 lb
|
||
| 10037133 | £ 0.0746 - £ 0.0795 | 130390 In stock |
0.268 in
6.8 mm
|
1.417 in
36.0 mm
|
6.811 in
173.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| 10036853 | £ 0.0948 - £ 0.1007 | 36186 In stock |
0.187 in
4.75 mm
|
0.752 in
19.1 mm
|
4.516 in
114.7 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 0.1871 - £ 0.1956 | 11000 In stock |
0.25 in
6.35 mm
|
1.252 in
31.8 mm
|
6.614 in
168.0 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| £ 0.1785 - £ 0.1856 | 5000 In stock |
0.25 in
6.35 mm
|
1.252 in
31.8 mm
|
6.362 in
161.6 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| £ 0.8051 - £ 0.8051 | Request the lead time here |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.1828 - £ 0.1913 | 108 In stock |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
7.063 in
179.4 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| £ 2.2112 - £ 2.2112 | Request the lead time here |
0.189 in
4.8 mm
|
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| 10037140 | £ 0.1785 - £ 0.1856 | 275228 In stock |
0.25 in
6.35 mm
|
1.752 in
44.5 mm
|
7.839 in
199.1 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| 10036228 | £ 0.3529 - £ 0.36 | Request the lead time here |
0.25 in
6.35 mm
|
1.122 in
28.5 mm
|
4.669 in
118.6 mm
|
Natural
|
|
|
| £ 2.0552 - £ 2.0552 | Request the lead time here |
0.213 in
5.4 mm
|
1.457 in
37.0 mm
|
6.004 in
152.5 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| 10036976 | £ 0.1715 - £ 0.1785 | 25000 In stock |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
6.811 in
173.0 mm
|
Natural
|
13.0 kg
13.0 kg