Menu Search

Mounting Cable Ties

In stock

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
£ 0.2622 - £ 0.2622 28855 In stock
4.6 mm
25.0 mm
112.0 mm
Black
22.0 kg
£ 0.5287 - £ 0.5287 2798 In stock
6.4 mm
30.0 mm
132.0 mm
Black
22.0 kg
£ 1.0177 - £ 1.0177 Request the lead time here
4.8 mm
40.0 mm
168.0 mm
Black
18.0 kg
£ 0.5287 - £ 0.5287 2150 In stock
4.0 mm
30.0 mm
132.0 mm
Natural
18.0 kg
£ 0.1319 - £ 0.1374 617 In stock
6.35 mm
44.5 mm
200.0 mm
Natural
22.0 kg
£ 0.8462 - £ 0.8462 23290 In stock
4.8 mm
40.0 mm
168.0 mm
Natural
8.0 kg
£ 1.0063 - £ 1.0063 Request the lead time here
6.0 mm
50.0 mm
201.0 mm
Black
18.0 kg
£ 0.1715 - £ 0.1785 Request the lead time here
4.7 mm
50.8 mm
225.0 mm
Natural
22.0 kg
£ 0.5287 - £ 0.5287 Request the lead time here
4.8 mm
30.0 mm
131.0 mm
Black
18.0 kg
£ 2.4663 - £ 2.4663 Request the lead time here
5.4 mm
37.0 mm
151.0 mm
Black
13.0 kg
10253779 £ 0.2622 - £ 0.2622 Request the lead time here
4.6 mm
25.0 mm
112.0 mm
Natural
22.0 kg
£ 0.1267 - £ 0.1321 417 In stock
6.35 mm
38.1 mm
170.0 mm
Natural
22.0 kg
£ 0.6406 - £ 0.6406 Request the lead time here
4.8 mm
38.0 mm
157.5 mm
Black
18.0 kg
£ 1.0063 - £ 1.0063 Request the lead time here
6.0 mm
50.0 mm
201.0 mm
Natural
18.0 kg
Request the lead time here
6.8 mm
40.0 mm
185.0 mm
Yellow
18.1 kg
Request the lead time here
6.8 mm
40.0 mm
185.0 mm
Green
18.1 kg
£ 0.0819 - £ 0.0871 993 In stock
6.5 mm
31.8 mm
168.3 mm
Black
13.0 kg
£ 0.5287 - £ 0.5287 Request the lead time here
4.8 mm
30.0 mm
131.0 mm
Natural
18.0 kg
10253519 £ 0.6406 - £ 0.6406 Request the lead time here
4.6 mm
36.0 mm
157.0 mm
Natural
22.0 kg
10253564 £ 0.8051 - £ 0.8051 Request the lead time here
4.8 mm
50.0 mm
203.0 mm
Black
22.0 kg
  • of 5
Cable Tie 112.0 mm 25.0 mm PA Black

10253601

Price Range
£ 0.2622 - £ 0.2622

Stock Levels
28855 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.6 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    25.0 mm
Cable Tie 132.0 mm 30.0 mm PA Black

10253588

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
2798 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 168.0 mm 40.0 mm PA Black

10248126

Price Range
£ 1.0177 - £ 1.0177

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 132.0 mm 30.0 mm PA Natural

10253786

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
2150 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 4.8 mm 200.0 mm 44.5 mm Nylon 6/6 Natural

10037096

Price Range
£ 0.1374 - £ 0.1319

Stock Levels
617 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 168.0 mm 40.0 mm PA Natural

10247938

Price Range
£ 0.8462 - £ 0.8462

Stock Levels
23290 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 201.0 mm 50.0 mm PA Black

10253632

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 4.8 mm 225.0 mm 50.8 mm Nylon 6/6 Natural

10113943

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.7 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    50.8 mm
Cable Tie 131.0 mm 30.0 mm PA Black

10253649

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 151.0 mm 37.0 mm PA Black

10248119

Price Range
£ 2.4663 - £ 2.4663

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    5.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    37.0 mm
Cable Tie 112.0 mm 25.0 mm PA Natural

10253779

Price Range
£ 0.2622 - £ 0.2622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.6 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    25.0 mm
Cable Tie 4.8 mm 170.0 mm 38.1 mm Nylon 6/6 Natural

10037089

Price Range
£ 0.1321 - £ 0.1267

Stock Levels
417 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    38.1 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 157.5 mm 38.0 mm PA Black

10253656

Price Range
£ 0.6406 - £ 0.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    38.0 mm
Cable Tie 201.0 mm 50.0 mm PA Natural

10253526

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 185.0 mm 40.0 mm PA Yellow

10108406


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 185.0 mm 40.0 mm PA Green

10108376


Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 168.3 mm 31.8 mm PA Black

10036969

Price Range
£ 0.0871 - £ 0.0819

Stock Levels
993 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.5 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 131.0 mm 30.0 mm PA Natural

10253533

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 157.0 mm 36.0 mm PA Natural

10253519

Price Range
£ 0.6406 - £ 0.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.6 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    36.0 mm
Cable Tie 203.0 mm 50.0 mm PA Black

10253564

Price Range
£ 0.8051 - £ 0.8051

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm