Menu Search

Mounting Cable Ties

In stock

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
£ 0.8051 - £ 0.8051 Request the lead time here
6.4 mm
50.0 mm
203.0 mm
Black
22.0 kg
£ 0.282 - £ 0.2891 40000 In stock
4.8 mm
25.4 mm
120.7 mm
Natural
13.0 kg
£ 0.5287 - £ 0.5287 2150 In stock
4.0 mm
30.0 mm
132.0 mm
Natural
18.0 kg
£ 1.0177 - £ 1.0177 Request the lead time here
4.8 mm
40.0 mm
168.0 mm
Black
18.0 kg
Request the lead time here
6.8 mm
40.0 mm
185.0 mm
Red
18.1 kg
Request the lead time here
6.8 mm
40.0 mm
185.0 mm
Green
18.1 kg
£ 1.0063 - £ 1.0063 Request the lead time here
6.0 mm
50.0 mm
201.0 mm
Black
18.0 kg
£ 0.1715 - £ 0.1785 Request the lead time here
4.7 mm
50.8 mm
225.0 mm
Natural
22.0 kg
£ 0.6406 - £ 0.6406 Request the lead time here
6.0 mm
36.0 mm
157.0 mm
Black
22.0 kg
£ 0.1214 - £ 0.1265 2000 In stock
6.4 mm
25.4 mm
135.0 mm
Natural
22.0 kg
10253557 £ 1.0063 - £ 1.0063 8400 In stock
4.8 mm
50.0 mm
207.0 mm
Natural
22.0 kg
10253564 £ 0.8051 - £ 0.8051 Request the lead time here
4.8 mm
50.0 mm
203.0 mm
Black
22.0 kg
£ 0.6406 - £ 0.6406 Request the lead time here
4.8 mm
38.0 mm
157.5 mm
Natural
18.0 kg
£ 0.5287 - £ 0.5287 Request the lead time here
4.8 mm
31.8 mm
146.0 mm
Natural
13.0 kg
£ 0.6406 - £ 0.6406 Request the lead time here
4.8 mm
38.0 mm
157.5 mm
Black
18.0 kg
£ 0.5287 - £ 0.5287 Request the lead time here
4.8 mm
30.0 mm
131.0 mm
Black
18.0 kg
£ 0.8462 - £ 0.8462 23290 In stock
4.8 mm
40.0 mm
168.0 mm
Natural
8.0 kg
£ 1.0063 - £ 1.0063 50520 In stock
6.4 mm
50.0 mm
202.0 mm
Black
8.0 kg
£ 0.1644 - £ 0.1686 Request the lead time here
4.8 mm
50.0 mm
207.0 mm
Black
22.0 kg
£ 0.6702 - £ 0.7427 Request the lead time here
21.0 mm
22.0 mm
30.5 mm
Natural
  • of 5
Cable Tie 203.0 mm 50.0 mm PA Black

10253571

Price Range
£ 0.8051 - £ 0.8051

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 3.55 mm 120.7 mm 25.4 mm Nylon 6/6 Natural

10178300

Price Range
£ 0.2891 - £ 0.282

Stock Levels
40000 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    120.7 mm
Cable Tie 132.0 mm 30.0 mm PA Natural

10253786

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
2150 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 168.0 mm 40.0 mm PA Black

10248126

Price Range
£ 1.0177 - £ 1.0177

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 185.0 mm 40.0 mm PA Red

10108383


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 185.0 mm 40.0 mm PA Green

10108376


Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 201.0 mm 50.0 mm PA Black

10253632

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 4.8 mm 225.0 mm 50.8 mm Nylon 6/6 Natural

10113943

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.7 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    50.8 mm
Cable Tie 157.0 mm 36.0 mm PA Black

10253625

Price Range
£ 0.6406 - £ 0.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    36.0 mm
Cable Tie 4.8 mm 135.0 mm 25.4 mm Nylon 6/6 Natural

10113950

Price Range
£ 0.1265 - £ 0.1214

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 207.0 mm 50.0 mm PA Natural

10253557

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
8400 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 203.0 mm 50.0 mm PA Black

10253564

Price Range
£ 0.8051 - £ 0.8051

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 157.5 mm 38.0 mm PA Natural

10253540

Price Range
£ 0.6406 - £ 0.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    38.0 mm
Cable Tie 3.55 mm 146.0 mm 31.8 mm Nylon 6/6 Natural

10178294

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    146.0 mm
Cable Tie 157.5 mm 38.0 mm PA Black

10253656

Price Range
£ 0.6406 - £ 0.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    38.0 mm
Cable Tie 131.0 mm 30.0 mm PA Black

10253649

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 168.0 mm 40.0 mm PA Natural

10247938

Price Range
£ 0.8462 - £ 0.8462

Stock Levels
23290 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 202.0 mm 50.0 mm PA Black

10253595

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
50520 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 207.0 mm 50.0 mm PA Black

10253663

Price Range
£ 0.1686 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Clamp Adjustable Adhesive 30.5 mm PA Natural

10245811

Price Range
£ 0.7427 - £ 0.6702

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    21.0 mm
  • Mounting Method
    Adhesive
  • Maximum Cable Bundle Diameter
    22.0 mm