Menu Search

Mounting Cable Ties

In stock

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
10036891 £ 0.1061 - £ 0.1105 18920 In stock
31.8 mm
180.2 mm
Natural
13.0 kg
£ 0.5287 - £ 0.5287 2798 In stock
6.4 mm
30.0 mm
132.0 mm
Black
22.0 kg
£ 0.2622 - £ 0.2622 28855 In stock
4.6 mm
25.0 mm
112.0 mm
Black
22.0 kg
£ 0.1267 - £ 0.1321 417 In stock
6.35 mm
38.1 mm
170.0 mm
Natural
22.0 kg
£ 0.6406 - £ 0.6406 Request the lead time here
4.8 mm
38.0 mm
157.5 mm
Black
18.0 kg
10253519 £ 0.6406 - £ 0.6406 Request the lead time here
4.6 mm
36.0 mm
157.0 mm
Natural
22.0 kg
£ 2.4663 - £ 2.4663 Request the lead time here
5.4 mm
37.0 mm
151.0 mm
Black
13.0 kg
10253779 £ 0.2622 - £ 0.2622 Request the lead time here
4.6 mm
25.0 mm
112.0 mm
Natural
22.0 kg
£ 0.5287 - £ 0.5287 Request the lead time here
4.8 mm
30.0 mm
131.0 mm
Black
18.0 kg
10037010 £ 0.197 - £ 0.2055 957 In stock
6.35 mm
31.8 mm
174.3 mm
Natural
13.0 kg
£ 0.3968 - £ 0.3968 28272 In stock
3.2 mm
25.0 mm
100.0 mm
Natural
8.0 kg
£ 0.4734 - £ 0.4734 Request the lead time here
3.2 mm
25.0 mm
100.0 mm
Black
8.0 kg
£ 0.4677 - £ 0.4776 Request the lead time here
4.8 mm
50 mm
195.0 mm
Black
40.0 lb
£ 2.0552 - £ 2.0552 Request the lead time here
5.4 mm
37.0 mm
152.5 mm
Natural
13.0 kg
10036976 £ 0.1715 - £ 0.1785 25000 In stock
4.8 mm
31.8 mm
173.0 mm
Natural
13.0 kg
£ 1.0744 - £ 1.0744 Request the lead time here
5.0 mm
60.0 mm
219.0 mm
Black
22.0 kg
10178287 £ 0.036 - £ 0.0579 761000 In stock
4.8 mm
21.0 mm
109.0 mm
Natural
8.0 kg
£ 0.8051 - £ 0.8051 Request the lead time here
4.8 mm
50.0 mm
203.0 mm
Natural
22.0 kg
£ 0.1828 - £ 0.1913 108 In stock
4.8 mm
31.8 mm
179.4 mm
Natural
13.0 kg
£ 1.0063 - £ 1.0063 Request the lead time here
6.4 mm
50.0 mm
202.0 mm
Natural
8.0 kg
  • of 5
Cable Tie 17.0 mm 180.2 mm 31.8 mm Nylon 6/6 Natural

10036891

Price Range
£ 0.1105 - £ 0.1061

Stock Levels
18920 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    180.2 mm
  • Overall Width
    17.0 mm
Cable Tie 132.0 mm 30.0 mm PA Black

10253588

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
2798 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 112.0 mm 25.0 mm PA Black

10253601

Price Range
£ 0.2622 - £ 0.2622

Stock Levels
28855 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.6 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    25.0 mm
Cable Tie 4.8 mm 170.0 mm 38.1 mm Nylon 6/6 Natural

10037089

Price Range
£ 0.1321 - £ 0.1267

Stock Levels
417 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    38.1 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 157.5 mm 38.0 mm PA Black

10253656

Price Range
£ 0.6406 - £ 0.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    38.0 mm
Cable Tie 157.0 mm 36.0 mm PA Natural

10253519

Price Range
£ 0.6406 - £ 0.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.6 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    36.0 mm
Cable Tie 151.0 mm 37.0 mm PA Black

10248119

Price Range
£ 2.4663 - £ 2.4663

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    5.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    37.0 mm
Cable Tie 112.0 mm 25.0 mm PA Natural

10253779

Price Range
£ 0.2622 - £ 0.2622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.6 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    25.0 mm
Cable Tie 131.0 mm 30.0 mm PA Black

10253649

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 14.3 mm 174.3 mm 31.8 mm Nylon 6/6 Natural

10037010

Price Range
£ 0.2055 - £ 0.197

Stock Levels
957 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Natural

10247754

Price Range
£ 0.3968 - £ 0.3968

Stock Levels
28272 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    3.2 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    25.0 mm
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Black

10247945

Price Range
£ 0.4734 - £ 0.4734

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    3.2 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    25.0 mm
Cable Tie 6.7 mm 195.0 mm 1.970 in Nylon 6/6 Black

10178317

Price Range
£ 0.4776 - £ 0.4677

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    50 mm
  • Minimum Loop Tensile Strength
    40.0 lb
Cable Tie 152.5 mm 37.0 mm PA Natural

10247921

Price Range
£ 2.0552 - £ 2.0552

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    5.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    37.0 mm
Cable Tie 14.3 mm 173.0 mm 31.8 mm Nylon 6/6 Natural

10036976

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
25000 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 4.2 mm 219.0 mm 60.0 mm Nylon 6/6 Black

10247969

Price Range
£ 1.0744 - £ 1.0744

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    5.0 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    60.0 mm
Cable Tie 13.5 mm 109.0 mm 21.0 mm Nylon 6/6 Natural

10178287

Price Range
£ 0.0579 - £ 0.036

Stock Levels
761000 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    21.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 203.0 mm 50.0 mm PA Natural

10253731

Price Range
£ 0.8051 - £ 0.8051

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 14.3 mm 179.4 mm 31.8 mm Nylon 6/6 Natural

10036983

Price Range
£ 0.1913 - £ 0.1828

Stock Levels
108 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 202.0 mm 50.0 mm PA Natural

10253762

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm