Menu Search

Mounting Cable Ties

In stock

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
£ 0.4309 - £ 0.4408 Request the lead time here
4.8 mm
102.0 mm
370.0 mm
Black
22.0 kg
£ 0.1587 - £ 0.1658 3979 In stock
4.8 mm
31.8 mm
166.7 mm
Natural
13.0 kg
10037072 £ 0.1231 - £ 0.1309 5500 In stock
6.8 mm
4.30 mm
198.0 mm
Natural
22.0 kg
£ 0.8972 - £ 0.8972 Request the lead time here
5.0 mm
60.0 mm
219.0 mm
Natural
22.0 kg
10036990 £ 0.1474 - £ 0.153 23000 In stock
4.8 mm
31.8 mm
160.3 mm
Natural
13.0 kg
£ 1.7009 - £ 1.7009 Request the lead time here
4.8 mm
85.0 mm
300.0 mm
Natural
22.0 kg
10247990 £ 4.0113 - £ 4.0113 Request the lead time here
6.0 mm
122.0 mm
398.0 mm
Black
55.0 kg
£ 0.0445 - £ 0.0483 1516529 In stock
6.4 mm
23.0 mm
133.0 mm
Natural
22.0 kg
£ 1.0063 - £ 1.0063 Request the lead time here
6.4 mm
50.0 mm
202.0 mm
Natural
8.0 kg
10037010 £ 0.197 - £ 0.2055 957 In stock
6.35 mm
31.8 mm
174.3 mm
Natural
13.0 kg
£ 0.4677 - £ 0.4776 Request the lead time here
4.8 mm
50 mm
195.0 mm
Black
40.0 lb
£ 0.4734 - £ 0.4734 Request the lead time here
3.2 mm
25.0 mm
100.0 mm
Black
8.0 kg
£ 0.1871 - £ 0.1956 11000 In stock
6.35 mm
31.8 mm
168.0 mm
Natural
13.0 kg
10037133 £ 0.0746 - £ 0.0795 130390 In stock
6.8 mm
36.0 mm
173.0 mm
Natural
22.0 kg
10036853 £ 0.0948 - £ 0.1007 36186 In stock
4.75 mm
19.1 mm
114.7 mm
Natural
8.0 kg
£ 0.6463 - £ 0.6463 142900 In stock
5.0 mm
40.0 mm
171.5 mm
Black
18.0 kg
£ 0.3968 - £ 0.3968 28272 In stock
3.2 mm
25.0 mm
100.0 mm
Natural
8.0 kg
£ 1.0744 - £ 1.0744 Request the lead time here
5.0 mm
60.0 mm
219.0 mm
Black
22.0 kg
10178287 £ 0.036 - £ 0.0579 761000 In stock
4.8 mm
21.0 mm
109.0 mm
Natural
8.0 kg
£ 0.8051 - £ 0.8051 Request the lead time here
4.8 mm
50.0 mm
203.0 mm
Natural
22.0 kg
  • of 5
Cable Tie 4.8 mm 370.0 mm 102.0 mm Nylon 6/6 Black

10247983

Price Range
£ 0.4408 - £ 0.4309

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    102.0 mm
Cable Tie 14.3 mm 166.7 mm 31.8 mm Nylon 6/6 Natural

10037003

Price Range
£ 0.1658 - £ 0.1587

Stock Levels
3979 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 17.2 mm 198.0 mm 4.30 mm Nylon 6/6 Natural

10037072

Price Range
£ 0.1309 - £ 0.1231

Stock Levels
5500 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    4.30 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 4.2 mm 219.0 mm 60.0 mm Nylon 6/6 Natural

10247778

Price Range
£ 0.8972 - £ 0.8972

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    5.0 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    60.0 mm
Cable Tie 14.3 mm 160.3 mm 31.8 mm Nylon 6/6 Natural

10036990

Price Range
£ 0.153 - £ 0.1474

Stock Levels
23000 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 4.8 mm 300.0 mm 85.0 mm Nylon 6/6 Natural

10247785

Price Range
£ 1.7009 - £ 1.7009

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    85.0 mm
Cable Tie 7.9 mm 398.0 mm 122.0 mm Nylon 6/6 Black

10247990

Price Range
£ 4.0113 - £ 4.0113

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    122.0 mm
Cable Tie 13.5 mm 133.0 mm 23.0 mm Nylon 6/6 Natural

10037102

Price Range
£ 0.0483 - £ 0.0445

Stock Levels
1516529 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    23.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 202.0 mm 50.0 mm PA Natural

10253762

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 14.3 mm 174.3 mm 31.8 mm Nylon 6/6 Natural

10037010

Price Range
£ 0.2055 - £ 0.197

Stock Levels
957 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
Cable Tie 6.7 mm 195.0 mm 1.970 in Nylon 6/6 Black

10178317

Price Range
£ 0.4776 - £ 0.4677

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    50 mm
  • Minimum Loop Tensile Strength
    40.0 lb
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Black

10247945

Price Range
£ 0.4734 - £ 0.4734

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    3.2 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    25.0 mm
Cable Tie 14.3 mm 168.0 mm 31.8 mm Nylon 6/6 Natural

10037041

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
Cable Tie 17.2 mm 173.0 mm 36.0 mm Nylon 6/6 Natural

10037133

Price Range
£ 0.0795 - £ 0.0746

Stock Levels
130390 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    36.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 14.29 mm 114.7 mm 19.1 mm Nylon 6/6 Natural

10036853

Price Range
£ 0.1007 - £ 0.0948

Stock Levels
36186 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.75 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    19.1 mm
Cable Tie 3.7 mm 171.5 mm 40.0 mm Nylon 6/6 Black

10247952

Price Range
£ 0.6463 - £ 0.6463

Stock Levels
142900 In stock
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    5.0 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Natural

10247754

Price Range
£ 0.3968 - £ 0.3968

Stock Levels
28272 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    3.2 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    25.0 mm
Cable Tie 4.2 mm 219.0 mm 60.0 mm Nylon 6/6 Black

10247969

Price Range
£ 1.0744 - £ 1.0744

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    5.0 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    60.0 mm
Cable Tie 13.5 mm 109.0 mm 21.0 mm Nylon 6/6 Natural

10178287

Price Range
£ 0.0579 - £ 0.036

Stock Levels
761000 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    21.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 203.0 mm 50.0 mm PA Natural

10253731

Price Range
£ 0.8051 - £ 0.8051

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm