Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|---|
| 10037140 | £ 0.1785 - £ 0.1856 | 275228 In stock |
0.25 in
6.35 mm
|
1.752 in
44.5 mm
|
7.839 in
199.1 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| £ 3.3451 - £ 3.3451 | Request the lead time here |
0.236 in
6.0 mm
|
4.803 in
122.0 mm
|
15.669 in
398.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| 10178287 | £ 0.036 - £ 0.0579 | 761000 In stock |
0.189 in
4.8 mm
|
0.827 in
21.0 mm
|
4.291 in
109.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 0.2069 - £ 0.2154 | 17000 In stock |
0.25 in
6.35 mm
|
1.252 in
31.8 mm
|
7.114 in
180.7 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| £ 0.3968 - £ 0.3968 | 28272 In stock |
0.126 in
3.2 mm
|
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| £ 1.0744 - £ 1.0744 | Request the lead time here |
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
8.622 in
219.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| £ 0.1034 - £ 0.1077 | Request the lead time here |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.874 in
174.6 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| 10037157 | £ 0.2324 - £ 0.2423 | Request the lead time here |
0.25 in
6.35 mm
|
1.752 in
44.5 mm
|
7.839 in
199.1 mm
|
Black
|
22.0 mm
22.0 mm
|
|
| 10037126 | £ 0.0578 - £ 0.0615 | Request the lead time here |
0.252 in
6.4 mm
|
1.417 in
36.0 mm
|
6.811 in
173.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| 10036877 | £ 0.08 - £ 0.1098 | 147472 In stock |
0.187 in
4.75 mm
|
0.752 in
19.1 mm
|
4.516 in
114.7 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 0.1785 - £ 0.1856 | 5000 In stock |
0.25 in
6.35 mm
|
1.252 in
31.8 mm
|
6.362 in
161.6 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| £ 0.8051 - £ 0.8051 | Request the lead time here |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.1828 - £ 0.1913 | 108 In stock |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
7.063 in
179.4 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| £ 0.6463 - £ 0.6463 | 142900 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
6.752 in
171.5 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| 10036228 | £ 0.3529 - £ 0.36 | Request the lead time here |
0.25 in
6.35 mm
|
1.122 in
28.5 mm
|
4.669 in
118.6 mm
|
Natural
|
|
|
| £ 2.0552 - £ 2.0552 | Request the lead time here |
0.213 in
5.4 mm
|
1.457 in
37.0 mm
|
6.004 in
152.5 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| 10036976 | £ 0.1715 - £ 0.1785 | 25000 In stock |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
6.811 in
173.0 mm
|
Natural
|
13.0 kg
13.0 kg
|
|
| 10036907 | £ 0.0915 - £ 0.0973 | 15923 In stock |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Black
|
13.0 kg
13.0 kg
|
|
| Request the lead time here |
0.268 in
6.8 mm
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Red
|
40 lbs
18.1 kg
|
|||
| Request the lead time here |
0.268 in
6.8 mm
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Yellow
|
40 lbs
18.1 kg
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue