Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|---|
| 10173664 | £ 0.489 - £ 0.5088 | 2804 In stock |
0.276 in
7.0 mm
|
1.575 in
40.0 mm
|
6.654 in
169.0 mm
|
Black
|
250.0 N
250.0 N
|
|
| £ 0.4394 - £ 0.4578 | Request the lead time here |
0.276 in
7.0 mm
|
1.575 in
40.0 mm
|
6.654 in
169.0 mm
|
Black
|
250.0 N
250.0 N
|
||
| £ 1.0177 - £ 1.0177 | Request the lead time here |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
6.614 in
168.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| £ 0.5287 - £ 0.5287 | 2150 In stock |
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
5.197 in
132.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 0.1319 - £ 0.1374 | 617 In stock |
0.25 in
6.35 mm
|
1.752 in
44.5 mm
|
7.874 in
200.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.0978 - £ 0.104 | 35573 In stock |
0.236 in
6.0 mm
|
1.252 in
31.8 mm
|
6.626 in
168.3 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| £ 0.0819 - £ 0.0871 | 993 In stock |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.626 in
168.3 mm
|
Black
|
13.0 kg
13.0 kg
|
||
| £ 0.1124 - £ 0.1146 | 17000 In stock |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.626 in
168.3 mm
|
Black
|
13.0 kg
13.0 kg
|
||
| 10037119 | £ 0.0609 - £ 0.0649 | Request the lead time here |
0.268 in
6.8 mm
|
0.906 in
23.0 mm
|
5.236 in
133.0 mm
|
Natural
|
50.0 lb
50.0 lb
|
|
| £ 0.1027 - £ 0.1242 | 7510 In stock |
0.157 in
4.0 mm
|
0.752 in
19.1 mm
|
4.516 in
114.7 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| 10036891 | £ 0.1061 - £ 0.1105 | 18920 In stock |
|
1.252 in
31.8 mm
|
7.094 in
180.2 mm
|
Natural
|
13.0 kg
13.0 kg
|
|
| £ 0.4734 - £ 0.4734 | Request the lead time here |
0.126 in
3.2 mm
|
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| £ 0.4677 - £ 0.4776 | Request the lead time here |
0.189 in
4.8 mm
|
1.970 in
50 mm
|
7.677 in
195.0 mm
|
Black
|
40.0 lb
40.0 lb
|
||
| 10037133 | £ 0.0746 - £ 0.0795 | 130390 In stock |
0.268 in
6.8 mm
|
1.417 in
36.0 mm
|
6.811 in
173.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| 10036853 | £ 0.0948 - £ 0.1007 | 36186 In stock |
0.187 in
4.75 mm
|
0.752 in
19.1 mm
|
4.516 in
114.7 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 2.2112 - £ 2.2112 | Request the lead time here |
0.189 in
4.8 mm
|
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.0927 - £ 0.0985 | 168000 In stock |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| £ 0.1037 - £ 0.108 | Request the lead time here |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| 10036938 | £ 0.0927 - £ 0.0985 | Request the lead time here |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Black
|
13.0 kg
13.0 kg
|
|
| £ 0.5287 - £ 0.5287 | Request the lead time here |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
5.748 in
146.0 mm
|
Natural
|
13.0 kg
13.0 kg