Quantity | Unit price |
---|---|
1 + | £ 259.84 |
d1 | 2.0 |
---|---|
p1 | 4.5 |
h1 | 6.8 |
l1 | 400.0 |
w1 | 15.0 |
No. of rollers (pairs) | 84.0 |
Dyn. load C /pair of rollers max. N | 1600.0 |
To suit rail | L1004.25 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue