Quantity | Unit price |
---|---|
1 + | £ 149.41 |
d1 | 2.5 |
---|---|
p1 | 5.5 |
h1 | 9.8 |
l1 | 200.0 |
w1 | 20.0 |
No. of rollers (pairs) | 34.0 |
Dyn. load C /pair of rollers max. N | 1460.0 |
To suit rail | L1004.30 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue