Quantity | Unit price |
---|---|
1 + | £ 215.18 |
d1 | 3.0 |
---|---|
p1 | 6.0 |
h1 | 13.8 |
l1 | 200.0 |
w1 | 25.0 |
No. of rollers (pairs) | 32.0 |
Dyn. load C /pair of rollers max. N | 2500.0 |
To suit rail | L1004.35 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue