Menu Search

Neodymium Magnets

In stock

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..

Series Code: SR2332, SR2335

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
107 results
Product SKUs information
Item Code Price range Availability Pull Force Shape Polarity Overall Size View
1219347 £ 1.1226 - £ 1.1452 680 In stock
2.2 kg
Cylindrical
North & South
10.0 mm
£ 4.394 - £ 4.479 192 In stock
8.5 kg
Rectangular
North & South
15.0 mm
£ 0.6676 - £ 0.6803 Request the lead time here
0.6 kg
Rectangular
North & South
5.0 mm
1219371 £ 0.3855 - £ 0.394 2450 In stock
0.6 kg
Rod
North & South
4.0 mm
£ 0.4918 - £ 0.5017 1125 In stock
0.4 kg
Cylindrical
North
8.0 mm
£ 0.5074 - £ 0.5187 Request the lead time here
0.3 kg
Cylindrical
South
6.0 mm
1219375 £ 1.3168 - £ 1.3437 Request the lead time here
1.4 kg
Rod
North & South
6.0 mm
£ 0.4918 - £ 0.5017 Request the lead time here
0.8 kg
Cylindrical
North
8.0 mm
£ 2.6364 - £ 2.6931 80 In stock
2.2 kg
Cylindrical
South
20.0 mm
£ 0.7895 - £ 0.8051 2180 In stock
1.0 kg
Cylindrical
North
10.0 mm
£ 7.4556 - £ 7.5974 Request the lead time here
6.0 kg
Cylindrical
South
25.0 mm
£ 2.0977 - £ 2.1403 Request the lead time here
4.1 kg
Rectangular
North & South
5.0 mm
£ 10.1062 - £ 10.3047 624 In stock
9.4 kg
Cylindrical
North
20.0 mm
1219422 £ 10.1062 - £ 10.3047 634 In stock
9.4 kg
Cylindrical
South
20.0 mm
£ 0.9454 - £ 0.9652 Request the lead time here
0.8 kg
Cylindrical
South
15.0 mm
£ 2.3671 - £ 2.4238 Request the lead time here
5.1 kg
Rectangular
North & South
10.0 mm
1219419 £ 5.698 - £ 5.8114 1058 In stock
4.7 kg
Cylindrical
North
20.0 mm
£ 0.7895 - £ 0.8051 Request the lead time here
1.0 kg
Cylindrical
South
10.0 mm
1219420 £ 5.698 - £ 5.8114 1167 In stock
4.7 kg
Cylindrical
South
20.0 mm
£ 0.3331 - £ 0.3401 1475 In stock
0.7 kg
Rectangular
North & South
3.0 mm
  • of 6
Cylindrical Magnet Neodymium North & South 10.0 mm 2.2 kg

1219347

Price Range
£ 1.1452 - £ 1.1226

Stock Levels
680 In stock
Attributes
  • Overall Height
    4.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    2.2 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 15.0 mm 8.5 kg

1219398

Price Range
£ 4.479 - £ 4.394

Stock Levels
192 In stock
Attributes
  • Overall Height
    8.0 mm
  • Overall Size
    15.0 mm
  • Shape
    Rectangular
  • Pull Force
    8.5 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 5.0 mm 0.6 kg

1219397

Price Range
£ 0.6803 - £ 0.6676

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    1.0 mm
  • Overall Size
    5.0 mm
  • Shape
    Rectangular
  • Pull Force
    0.6 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 4.0 mm 0.6 kg

1219371

Price Range
£ 0.394 - £ 0.3855

Stock Levels
2450 In stock
Attributes
  • Overall Size
    4.0 mm
  • Shape
    Rod
  • Pull Force
    0.6 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North 8.0 mm 0.4 kg

1219380

Price Range
£ 0.5017 - £ 0.4918

Stock Levels
1125 In stock
Attributes
  • Overall Size
    8.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.4 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium South 6.0 mm 0.3 kg

1219379

Price Range
£ 0.5187 - £ 0.5074

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    6.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.3 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 6.0 mm 1.4 kg

1219375

Price Range
£ 1.3437 - £ 1.3168

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    6.0 mm
  • Shape
    Rod
  • Pull Force
    1.4 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North 8.0 mm 0.8 kg

1219388

Price Range
£ 0.5017 - £ 0.4918

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    8.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium South 20.0 mm 2.2 kg

1219418

Price Range
£ 2.6931 - £ 2.6364

Stock Levels
80 In stock
Attributes
  • Overall Height
    2.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    2.2 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North 10.0 mm 1.0 kg

1219390

Price Range
£ 0.8051 - £ 0.7895

Stock Levels
2180 In stock
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.0 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium South 25.0 mm 6.0 kg

1219426

Price Range
£ 7.5974 - £ 7.4556

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    25.0 mm
  • Shape
    Cylindrical
  • Pull Force
    6.0 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 5.0 mm 4.1 kg

1219401

Price Range
£ 2.1403 - £ 2.0977

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    5.0 mm
  • Shape
    Rectangular
  • Pull Force
    4.1 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North 20.0 mm 9.4 kg

1219421

Price Range
£ 10.3047 - £ 10.1062

Stock Levels
624 In stock
Attributes
  • Overall Height
    10.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    9.4 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium South 20.0 mm 9.4 kg

1219422

Price Range
£ 10.3047 - £ 10.1062

Stock Levels
634 In stock
Attributes
  • Overall Height
    10.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    9.4 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium South 15.0 mm 0.8 kg

1219387

Price Range
£ 0.9652 - £ 0.9454

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Bar Magnet Neodymium North & South 10.0 mm 5.1 kg

1219400

Price Range
£ 2.4238 - £ 2.3671

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Rectangular
  • Pull Force
    5.1 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North 20.0 mm 4.7 kg

1219419

Price Range
£ 5.8114 - £ 5.698

Stock Levels
1058 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    4.7 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium South 10.0 mm 1.0 kg

1219391

Price Range
£ 0.8051 - £ 0.7895

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.0 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium South 20.0 mm 4.7 kg

1219420

Price Range
£ 5.8114 - £ 5.698

Stock Levels
1167 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    4.7 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 3.0 mm 0.7 kg

1219392

Price Range
£ 0.3401 - £ 0.3331

Stock Levels
1475 In stock
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    3.0 mm
  • Shape
    Rectangular
  • Pull Force
    0.7 kg
  • Coating
    NiCuNi Plated