Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..
Series Code: SR2332, SR2335
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pull Force | Shape | Polarity | Overall Size | View | |
---|---|---|---|---|---|---|---|
£ 0.3331 - £ 0.3401 | 1450 In stock |
0.7 kg
0.7 kg
|
Rectangular
|
North & South
|
5.0 mm
5.0 mm
|
||
£ 2.6789 - £ 2.7356 | 165 In stock |
3.6 kg
3.6 kg
|
Cylindrical
|
North & South
|
20.0 mm
20.0 mm
|
||
£ 0.4918 - £ 0.5017 | 1125 In stock |
0.4 kg
0.4 kg
|
Cylindrical
|
North
|
8.0 mm
8.0 mm
|
||
£ 0.4918 - £ 0.5017 | 25 In stock |
0.8 kg
0.8 kg
|
Cylindrical
|
South
|
8.0 mm
8.0 mm
|
||
£ 3.5152 - £ 3.5861 | Request the lead time here |
3.8 kg
3.8 kg
|
Rod
|
North & South
|
10.0 mm
10.0 mm
|
||
£ 1.192 - £ 1.2175 | 310 In stock |
1.1 kg
1.1 kg
|
Cylindrical
|
North & South
|
20.0 mm
20.0 mm
|
||
£ 14.0325 - £ 14.316 | Request the lead time here |
15.5 kg
15.5 kg
|
Cylindrical
|
North & South
|
25.0 mm
25.0 mm
|
||
1219375 | £ 1.3168 - £ 1.3437 | Request the lead time here |
1.4 kg
1.4 kg
|
Rod
|
North & South
|
6.0 mm
6.0 mm
|
|
£ 2.8065 - £ 2.8632 | 540 In stock |
1.0 kg
1.0 kg
|
Rod
|
North & South
|
5.0 mm
5.0 mm
|
||
£ 21.0346 - £ 21.474 | Request the lead time here |
14.0 kg
14.0 kg
|
Cylindrical
|
North & South
|
40.0 mm
40.0 mm
|
||
1219371 | £ 0.3855 - £ 0.394 | 2450 In stock |
0.6 kg
0.6 kg
|
Rod
|
North & South
|
4.0 mm
4.0 mm
|
|
£ 0.6832 - £ 0.6973 | 1120 In stock |
0.5 kg
0.5 kg
|
Cylindrical
|
South
|
10.0 mm
10.0 mm
|
||
£ 0.5074 - £ 0.5187 | Request the lead time here |
0.3 kg
0.3 kg
|
Cylindrical
|
South
|
6.0 mm
6.0 mm
|
||
1219420 | £ 5.698 - £ 5.8114 | 1167 In stock |
4.7 kg
4.7 kg
|
Cylindrical
|
South
|
20.0 mm
20.0 mm
|
|
£ 2.0977 - £ 2.1403 | Request the lead time here |
3.1 kg
3.1 kg
|
Cylindrical
|
North & South
|
14.0 mm
14.0 mm
|
||
£ 0.4918 - £ 0.5017 | 1475 In stock |
0.4 kg
0.4 kg
|
Cylindrical
|
South
|
8.0 mm
8.0 mm
|
||
£ 1.1849 - £ 1.209 | Request the lead time here |
1.0 kg
1.0 kg
|
Rod
|
North & South
|
5.0 mm
5.0 mm
|
||
£ 7.4556 - £ 7.5974 | 53 In stock |
6.0 kg
6.0 kg
|
Cylindrical
|
North
|
25.0 mm
25.0 mm
|
||
£ 0.9454 - £ 0.9652 | Request the lead time here |
0.8 kg
0.8 kg
|
Cylindrical
|
South
|
15.0 mm
15.0 mm
|
||
1219422 | £ 10.1062 - £ 10.3047 | 634 In stock |
9.4 kg
9.4 kg
|
Cylindrical
|
South
|
20.0 mm
20.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue