Menu Search

Non-Locking Wire Saddles

In stock

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Base Width Inside Height Maximum Compatible Panel Thickness Base Length View
£ 0.1224 - £ 0.1391 995 In stock
11.1 mm
26.7 mm
10037690 £ 0.1044 - £ 0.1264 Request the lead time here
11.3 mm
5.6 mm
15.3 mm
10.0 mm
1.6 mm
17.8 mm
£ 0.0841 - £ 0.0894 Request the lead time here
11.1 mm
9.7 mm
10037669 £ 0.0908 - £ 0.1099 11947 In stock
11.3 mm
15.8 mm
4.8 mm
£ 0.1654 - £ 0.189 17221 In stock
20.3 mm
£ 0.1044 - £ 0.1264 35988 In stock
11.1 mm
9.7 mm
10037225 £ 0.0908 - £ 0.1099 84826 In stock
11.1 mm
14.2 mm
9.7 mm
£ 0.0908 - £ 0.1099 11000 In stock
11.3 mm
15.8 mm
27.2 mm
£ 0.0967 - £ 0.1028 6530 In stock
11.1 mm
9.7 mm
£ 0.1044 - £ 0.1264 Request the lead time here
11.3 mm
5.6 mm
15.3 mm
4.8 mm
1.6 mm
13.0 mm
10037201 £ 0.1044 - £ 0.1264 794 In stock
11.1 mm
14.2 mm
4.8 mm
£ 0.1044 - £ 0.1264 13718 In stock
11.1 mm
14.2 mm
18.8 mm
£ 0.1044 - £ 0.1264 1988 In stock
11.1 mm
14.2 mm
9.7 mm
£ 0.1044 - £ 0.1264 5885 In stock
11.1 mm
18.8 mm
£ 0.1064 - £ 0.1209 3894 In stock
11.1 mm
26.7 mm
£ 0.0908 - £ 0.1099 1000 In stock
11.3 mm
15.8 mm
19.1 mm
£ 0.0908 - £ 0.1099 1992 In stock
11.1 mm
18.8 mm
£ 0.1044 - £ 0.1264 999 In stock
11.1 mm
26.7 mm
£ 0.0908 - £ 0.1099 14936 In stock
11.3 mm
15.8 mm
10.0 mm
£ 0.0967 - £ 0.1028 609 In stock
11.1 mm
4.8 mm
  • of 6
Cable Grommet 26.7 mm 11.1 mm Nylon 6/6

10037652

Price Range
£ 0.1391 - £ 0.1224

Stock Levels
995 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    26.7 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Cable Grommet Quarter Turn 10.0 mm 11.3 mm PA

10037690

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Quarter Turn
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    5.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
Cable Grommet 9.7 mm 11.1 mm Nylon 6/6

10037607

Price Range
£ 0.0894 - £ 0.0841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    9.7 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Cable Grommet 4.8 mm 11.3 mm Nylon 6/6

10037669

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
11947 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    4.8 mm
  • Inside Width
    11.3 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle 4.75 mm 5.6 mm Natural Nylon 6/6

10038130

Price Range
£ 0.189 - £ 0.1654

Stock Levels
17221 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Width
    20.3 mm
  • Maximum Panel Thickness
    1.19 mm
  • Panel Thickness Range
    1.19 mm
Cable Grommet 9.7 mm 11.1 mm Nylon 6/6

10037218

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
35988 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    9.7 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Cable Grommet 9.7 mm 11.1 mm Nylon 6/6

10037225

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
84826 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    9.7 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Cable Grommet 27.2 mm 11.3 mm Nylon 6/6

10037713

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    27.2 mm
  • Inside Width
    11.3 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet 9.7 mm 11.1 mm Nylon 6/6

10037614

Price Range
£ 0.1028 - £ 0.0967

Stock Levels
6530 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    9.7 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Cable Grommet Quarter Turn 4.8 mm 11.3 mm PA

10037676

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Quarter Turn
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    5.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
Cable Grommet 4.8 mm 11.1 mm Nylon 6/6

10037201

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
794 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Cable Grommet 18.8 mm 11.1 mm Nylon 6/6

10037256

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
13718 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    18.8 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Cable Grommet 9.7 mm 11.1 mm Nylon 6/6

10037232

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
1988 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    9.7 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Cable Grommet Snap-Lock 18.8 mm 11.1 mm Nylon 6/6

10037638

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
5885 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Inside Height
    18.8 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet 26.7 mm 11.1 mm Nylon 6/6

10037645

Price Range
£ 0.1209 - £ 0.1064

Stock Levels
3894 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    26.7 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Cable Grommet 19.1 mm 11.3 mm Nylon 6/6

10037706

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    19.1 mm
  • Inside Width
    11.3 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet 18.8 mm 11.1 mm Nylon 6/6

10037621

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
1992 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    18.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Wire Saddle 26.7 mm 11.1 mm Natural Nylon 6/6

10037317

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
999 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    26.7 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Cable Grommet 10.0 mm 11.3 mm Nylon 6/6

10037683

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
14936 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    10.0 mm
  • Inside Width
    11.3 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet 4.8 mm 11.1 mm Nylon 6/6

10037591

Price Range
£ 0.1028 - £ 0.0967

Stock Levels
609 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide