Menu Search

Non-Locking Wire Saddles

In stock

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Item Code Price range Availability Inside Width Compatible Hole Diameter Base Width Inside Height Maximum Compatible Panel Thickness Base Length View
£ 0.1729 - £ 0.199 4000 In stock
11.1 mm
4.8 mm
£ 0.1743 - £ 0.1743 Request the lead time here
6.4 mm
7.9 mm
8.7 mm
£ 0.1224 - £ 0.1391 Request the lead time here
11.1 mm
26.7 mm
£ 0.0908 - £ 0.1099 Request the lead time here
11.3 mm
27.2 mm
£ 0.1044 - £ 0.1264 Request the lead time here
11.1 mm
9.7 mm
WS-A-2-4-19 £ 0.1044 - £ 0.1264 Request the lead time here
11.1 mm
26.7 mm
£ 0.1729 - £ 0.199 4668 In stock
7.1 mm
4.8 mm
£ 0.2313 - £ 0.2649 7000 In stock
10.2 mm
11.4 mm
£ 0.2203 - £ 0.2503 30200 In stock
21.2 mm
4.7 mm
26.8 mm
19.0 mm
2.0 mm
28.2 mm
WS-9-2-19 £ 0.1044 - £ 0.1264 Request the lead time here
11.3 mm
5.6 mm
15.3 mm
10.0 mm
1.6 mm
17.8 mm
£ 0.0908 - £ 0.1099 80500 In stock
11.1 mm
4.8 mm
WS-9-4-19 £ 0.1044 - £ 0.1264 Request the lead time here
11.3 mm
5.6 mm
15.3 mm
27.2 mm
1.6 mm
34.8 mm
WS-9-1-01 £ 0.0908 - £ 0.1099 Request the lead time here
11.3 mm
4.8 mm
£ 0.1044 - £ 0.1264 Request the lead time here
11.3 mm
5.6 mm
15.3 mm
4.8 mm
1.6 mm
13.0 mm
£ 0.1044 - £ 0.1264 Request the lead time here
11.1 mm
4.8 mm
£ 0.0967 - £ 0.1028 Request the lead time here
11.1 mm
9.7 mm
£ 0.0841 - £ 0.0894 5000 In stock
11.1 mm
4.8 mm
£ 0.0908 - £ 0.1099 92000 In stock
11.1 mm
9.7 mm
£ 0.1196 - £ 0.122 22000 In stock
7.8 mm
4.8 mm
11.0 mm
8.4 mm
1.5 mm
13.0 mm
£ 0.1044 - £ 0.1264 Request the lead time here
11.1 mm
18.8 mm
  • of 6
Wire Saddle 4.8 mm 11.1 mm PA66 Natural

WSBH-1-01

Price Range
£ 0.199 - £ 0.1729

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
Wire Saddle Push In 8.7 mm 6.4 mm PA

BHCS1-10M-01

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Blind Hole
  • Compatible Hole Diameter
    7.9 mm
  • Inside Height
    8.7 mm
Cable Grommet Snap-Lock 26.7 mm 11.1 mm PA66

WS-4-19

Price Range
£ 0.1391 - £ 0.1224

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Inside Height
    26.7 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Cable Grommet 27.2 mm 11.3 mm PA66

WS-9-4-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    27.2 mm
  • Inside Width
    11.3 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Push In 9.7 mm 11.1 mm PA66

WS-A-2-2-19

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    9.7 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Cable Grommet Push In 26.7 mm 11.1 mm PA66

WS-A-2-4-19

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    26.7 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle 4.8 mm 7.1 mm PA66 Natural

WS-SE2-1-01

Price Range
£ 0.199 - £ 0.1729

Stock Levels
4668 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Side Entry
  • Inside Height
    4.8 mm
  • Inside Width
    7.1 mm
Wire Saddle 11.4 mm 10.2 mm PA66 Natural

WS-SE-A-2-19

Price Range
£ 0.2649 - £ 0.2313

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Saddle Type
    Side Entry
  • Inside Height
    11.4 mm
  • Inside Width
    10.2 mm
Cable Grommet Push In 19.0 mm 21.2 mm PA

OFNS-13-187-19

Price Range
£ 0.2503 - £ 0.2203

Stock Levels
30200 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Round
  • Compatible Hole Diameter
    4.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
Cable Grommet Quarter Turn 10.0 mm 11.3 mm PA

WS-9-2-19

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Quarter Turn
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    5.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
Cable Grommet Push In 4.8 mm 11.1 mm PA66

WS-A-2-1-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
80500 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Cable Grommet Quarter Turn 27.2 mm 11.3 mm PA

WS-9-4-19

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Quarter Turn
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    5.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
Cable Grommet 4.8 mm 11.3 mm PA66

WS-9-1-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    4.8 mm
  • Inside Width
    11.3 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Quarter Turn 4.8 mm 11.3 mm PA

WS-9-1-19

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Quarter Turn
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    5.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
Cable Grommet Push In 4.8 mm 11.1 mm PA66

WS-A-1-19

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Cable Grommet Snap-Lock 9.7 mm 11.1 mm PA66

WS-2-19

Price Range
£ 0.1028 - £ 0.0967

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Inside Height
    9.7 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Cable Grommet Snap-Lock 4.8 mm 11.1 mm PA66

WS-1-01

Price Range
£ 0.0894 - £ 0.0841

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Cable Grommet Push In 9.7 mm 11.1 mm PA66

WS-A-2-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
92000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    9.7 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Cable Grommet Push In 8.4 mm 7.8 mm PA

143000200002

Price Range
£ 0.122 - £ 0.1196

Stock Levels
22000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    1.5 mm
Cable Grommet Snap-Lock 18.8 mm 11.1 mm PA66

WS-3-19

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Inside Height
    18.8 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm