Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.1853 - £ 0.2114 | 6000 In stock |
0.472 in
12.0 mm
|
|
|
0.472 in
12.0 mm
|
|
|
||
WSBH-3-01 | £ 0.1729 - £ 0.199 | 11500 In stock |
0.437 in
11.1 mm
|
|
|
0.74 in
18.8 mm
|
|
|
|
£ 0.2203 - £ 0.2503 | 1000 In stock |
1.13 in
28.7 mm
|
0.374 in
9.5 mm
|
1.35 in
34.3 mm
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
1.35 in
34.3 mm
|
||
£ 0.3595 - £ 0.3993 | Request the lead time here |
0.835 in
21.2 mm
|
0.031 in
0.8 mm
|
0.748 in
19.0 mm
|
0.748 in
19.0 mm
|
|
0.984 in
25.0 mm
|
||
£ 0.2203 - £ 0.2503 | 4000 In stock |
0.835 in
21.2 mm
|
0.311 in
7.9 mm
|
1.055 in
26.8 mm
|
0.748 in
19.0 mm
|
0.063 in
1.6 mm
|
1.11 in
28.2 mm
|
||
£ 0.1915 - £ 0.2176 | Request the lead time here |
1.13 in
28.7 mm
|
0.311 in
7.9 mm
|
1.35 in
34.3 mm
|
0.988 in
25.1 mm
|
0.063 in
1.6 mm
|
1.354 in
34.4 mm
|
||
OFNS-13-250-01 | £ 0.1915 - £ 0.2176 | 8000 In stock |
0.835 in
21.2 mm
|
0.248 in
6.3 mm
|
1.055 in
26.8 mm
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
1.11 in
28.2 mm
|
|
£ 0.2326 - £ 0.2649 | Request the lead time here |
0.22 in
5.6 mm
|
0.138 in
3.5 mm
|
0.799 in
20.3 mm
|
0.224 in
5.7 mm
|
0.063 in
1.6 mm
|
0.335 in
8.5 mm
|
||
£ 0.1318 - £ 0.1345 | 8500 In stock |
0.291 in
7.4 mm
|
0.185 in
4.7 mm
|
0.472 in
12.0 mm
|
0.185 in
4.7 mm
|
0.059 in
1.5 mm
|
0.335 in
8.5 mm
|
||
OFNS-16-S307-19 | £ 0.2203 - £ 0.2503 | Request the lead time here |
1.13 in
28.7 mm
|
0.307 in
7.8 mm
|
1.35 in
34.3 mm
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
1.354 in
34.4 mm
|
|
£ 0.1853 - £ 0.2114 | 52000 In stock |
0.402 in
10.2 mm
|
|
|
0.449 in
11.4 mm
|
|
|
||
£ 0.2346 - £ 0.2689 | 2150 In stock |
1.378 in
35.0 mm
|
0.374 in
9.5 mm
|
1.693 in
43.0 mm
|
1.732 in
44.0 mm
|
0.079 in
2.0 mm
|
2.165 in
55.0 mm
|
||
£ 0.1915 - £ 0.2176 | Request the lead time here |
0.835 in
21.2 mm
|
0.374 in
9.5 mm
|
1.055 in
26.8 mm
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
1.11 in
28.2 mm
|
||
£ 0.204 - £ 0.2338 | Request the lead time here |
1.378 in
35.0 mm
|
0.374 in
9.5 mm
|
1.693 in
43.0 mm
|
1.732 in
44.0 mm
|
0.079 in
2.0 mm
|
2.165 in
55.0 mm
|
||
£ 0.1729 - £ 0.199 | 500 In stock |
|
|
|
0.224 in
5.7 mm
|
|
|
||
£ 0.2313 - £ 0.2649 | 980 In stock |
0.402 in
10.2 mm
|
|
|
0.22 in
5.6 mm
|
|
|
||
OFNS-13-187-01 | £ 0.1915 - £ 0.2176 | Request the lead time here |
0.835 in
21.2 mm
|
0.185 in
4.7 mm
|
1.055 in
26.8 mm
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
1.11 in
28.2 mm
|
|
£ 0.1915 - £ 0.2176 | Request the lead time here |
0.835 in
21.2 mm
|
0.311 in
7.9 mm
|
1.055 in
26.8 mm
|
0.748 in
19.0 mm
|
0.063 in
1.6 mm
|
1.11 in
28.2 mm
|
||
£ 0.0908 - £ 0.1099 | 1000 In stock |
0.437 in
11.1 mm
|
|
|
0.74 in
18.8 mm
|
|
|
||
£ 0.0841 - £ 0.0894 | 22000 In stock |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue