Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, PE, PP Colour: Black, Blue, Yellow, Grey, Natural Series Code: SR1062, , SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| £ 0.3019 - £ 0.6856 | Request the lead time here |
Blue
|
LDPE
|
3.5 in
88.9 mm
|
1 in
25.4 mm
|
||
| £ 0.0464 - £ 0.1073 | 2985 In stock |
Blue
|
LDPE
|
0.685 in
17.4 mm
|
0.874 in
22.2 mm
|
||
| £ 0.5244 - £ 1.2119 | Request the lead time here |
Blue
|
LDPE
|
3.74 in
95.0 mm
|
1 in
25.4 mm
|
||
| £ 0.1431 - £ 0.3401 | Request the lead time here |
Blue
|
LDPE
|
2.575 in
65.4 mm
|
1 in
25.4 mm
|
||
| £ 0.2352 - £ 0.7689 | Request the lead time here |
Blue
|
LDPE
|
3.24 in
82.3 mm
|
1.874 in
47.6 mm
|
||
| £ 0.0596 - £ 0.1376 | Request the lead time here |
Blue
|
LDPE
|
0.72 in
18.3 mm
|
1.311 in
33.3 mm
|
||
| £ 0.2268 - £ 0.5474 | Request the lead time here |
Blue
|
LDPE
|
3.126 in
79.4 mm
|
1.374 in
34.9 mm
|
||
| £ 0.1601 - £ 0.3827 | Request the lead time here |
Blue
|
LDPE
|
2.724 in
69.2 mm
|
1.091 in
27.7 mm
|
||
| £ 0.0486 - £ 0.1116 | Request the lead time here |
Blue
|
LDPE
|
0.563 in
14.3 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1488 - £ 0.3819 | Request the lead time here |
Blue
|
LDPE
|
2.614 in
66.4 mm
|
1 in
25.4 mm
|
||
| £ 0.2182 - £ 0.4943 | Request the lead time here |
Blue
|
LDPE
|
2.98 in
75.7 mm
|
1 in
25.4 mm
|
||
| £ 0.0351 - £ 0.0807 | 3999 In stock |
Blue
|
LDPE
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0232 - £ 0.0536 | Request the lead time here |
Blue
|
LDPE
|
0.126 in
3.2 mm
|
0.626 in
15.9 mm
|
||
| £ 0.0514 - £ 0.1166 | Request the lead time here |
Blue
|
LDPE
|
0.094 in
2.4 mm
|
0.626 in
15.9 mm
|
||
| £ 0.6009 - £ 1.3873 | 64 In stock |
Blue
|
LDPE
|
3.988 in
101.3 mm
|
1 in
25.4 mm
|
||
| £ 0.608 - £ 1.4059 | Request the lead time here |
Blue
|
LDPE
|
4.114 in
104.5 mm
|
1 in
25.4 mm
|
||
| £ 0.0554 - £ 0.1278 | Request the lead time here |
Blue
|
LDPE
|
0.874 in
22.2 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0781 - £ 0.1772 | Request the lead time here |
Blue
|
LDPE
|
1.252 in
31.8 mm
|
0.626 in
15.9 mm
|
||
| £ 0.0477 - £ 0.1084 | Request the lead time here |
Blue
|
LDPE
|
0.295 in
7.5 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1474 - £ 0.3513 | Request the lead time here |
Blue
|
LDPE
|
2.563 in
65.1 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue