Menu Search

Nyloc Nuts

In stock

Nyloc Nuts are an economical locking nut that are an ideal choice for applications effected by vibration or movement, which can cause the nut assembly to come loose or undo all-together. Our Nyloc Nut range is available Mild Steel with a Zinc Plating.

Mild Steel (or Automat Steel) is often used in applications where a high mechanical strength is needed. It is a suitable alternative to Brass, when conductivity is not a critical element. The Zinc plating provides a professional finish that's RoHS compliant.

  • Thread Sizes: M3, M4, M5 and M6
  • Nut Shape: Hexagonal with a Flange
  • Ratings: DIN 985 ISO 10511

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats View
£ 0.0651 - £ 0.0666 5933 In stock
M3
£ 0.0691 - £ 0.0705 Request the lead time here
M6
£ 0.0642 - £ 0.0654 Request the lead time here
M5
£ 0.0632 - £ 0.0644 Request the lead time here
M4
Lock Nut M3 5.5 mm Steel Natural

10240182

Price Range
£ 0.0666 - £ 0.0651

Stock Levels
5933 In stock
Attributes
  • Base Height
    2.7 mm
  • Overall Height
    4.0 mm
  • Thread Size
    M3
  • Contact Surface
    Flat
  • Nut Form
    Locking
Lock Nut M6 10.0 mm Steel Natural

10240243

Price Range
£ 0.0705 - £ 0.0691

Stock Levels
Request the lead time here
Attributes
  • Base Height
    4.0 mm
  • Overall Height
    6.0 mm
  • Thread Size
    M6
  • Contact Surface
    Flat
  • Nut Form
    Locking
Lock Nut M5 8.0 mm Steel Natural

10240229

Price Range
£ 0.0654 - £ 0.0642

Stock Levels
Request the lead time here
Attributes
  • Base Height
    3.2 mm
  • Overall Height
    5.0 mm
  • Thread Size
    M5
  • Contact Surface
    Flat
  • Nut Form
    Locking
Lock Nut M4 7.0 mm Steel Natural

10240205

Price Range
£ 0.0644 - £ 0.0632

Stock Levels
Request the lead time here
Attributes
  • Base Height
    2.9 mm
  • Overall Height
    5.0 mm
  • Thread Size
    M4
  • Contact Surface
    Flat
  • Nut Form
    Locking