Menu Search

Nylon Keyhole Clips

In stock

Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.

These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V2 Material Flammability Rating


Series Code :SR1970

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Panel Thickness Head Diameter View
£ 0.0502 - £ 0.062 Request the lead time here
4.0 mm
Natural
5.5 mm
7.9 mm
£ 0.0502 - £ 0.062 Request the lead time here
Natural
4.7 mm
8.7 mm
10223628 £ 0.0642 - £ 0.0793 Request the lead time here
Natural
6.4 mm
12.7 mm
£ 0.0502 - £ 0.062 4796 In stock
Natural
2.4 mm
7.9 mm
£ 0.0424 - £ 0.0524 14266 In stock
Natural
4.8 mm
6.4 mm
£ 0.0502 - £ 0.062 Request the lead time here
Natural
3.2 mm
7.9 mm
10223383 £ 0.0424 - £ 0.0524 2032 In stock
Natural
3.2 mm
6.4 mm
£ 0.0502 - £ 0.062 Request the lead time here
5.6 mm
Natural
4.0 mm
8.7 mm
£ 0.0607 - £ 0.0749 Request the lead time here
6.4 mm
Natural
4.7 mm
12.7 mm
£ 0.0642 - £ 0.0793 Request the lead time here
Natural
7.1 mm
12.7 mm
£ 0.0424 - £ 0.0524 Request the lead time here
Natural
4 mm
6.4 mm
£ 0.052 - £ 0.0642 Request the lead time here
Natural
6.4 mm
8.7 mm
£ 0.0642 - £ 0.0793 Request the lead time here
6.4 mm
Natural
7.9 mm
12.7 mm
£ 0.0424 - £ 0.0524 1905 In stock
Natural
5.6 mm
6.4 mm
£ 0.0502 - £ 0.062 Request the lead time here
4.0 mm
Natural
8.7 mm
7.9 mm
£ 0.052 - £ 0.0642 3825 In stock
Natural
7.9 mm
8.7 mm
£ 0.0642 - £ 0.0793 Request the lead time here
6.4 mm
Natural
8.7 mm
12.7 mm
£ 0.0608 - £ 0.0751 Request the lead time here
Natural
9.5 mm
12.7 mm
£ 0.0502 - £ 0.062 Request the lead time here
4.0 mm
Natural
7.9 mm
7.9 mm
£ 0.0502 - £ 0.062 11328 In stock
Natural
4.7 mm
7.9 mm
  • of 2
Push-In Rivet 4.0 mm 5.5 mm 5.5 mm Nylon 6/6 Natural

10223475

Price Range
£ 0.062 - £ 0.0502

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    4.0 mm
  • Panel Thickness
    5.5 mm
  • Head Diameter
    7.9 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Push-In Rivet 4.7 mm 4.8 mm Nylon 6/6 Natural

10223543

Price Range
£ 0.062 - £ 0.0502

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    4.7 mm
  • Head Diameter
    8.7 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Push-In Rivet 6.4 mm 6.4 mm Nylon 6/6 Natural

10223628

Price Range
£ 0.0793 - £ 0.0642

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    6.4 mm
  • Head Diameter
    12.7 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Push-In Rivet 2.4 mm 2.4 mm Nylon 6/6 Natural

10223437

Price Range
£ 0.062 - £ 0.0502

Stock Levels
4796 In stock
Attributes
  • Panel Thickness
    2.4 mm
  • Head Diameter
    7.9 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Push-In Rivet 4.8 mm 4.8 mm Nylon 6/6 Natural

10223406

Price Range
£ 0.0524 - £ 0.0424

Stock Levels
14266 In stock
Attributes
  • Panel Thickness
    4.8 mm
  • Head Diameter
    6.4 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Push-In Rivet 3.2 mm 3.2 mm Nylon 6/6 Natural

10223444

Price Range
£ 0.062 - £ 0.0502

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    3.2 mm
  • Head Diameter
    7.9 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Push-In Rivet 3.2 mm 3.2 mm Nylon 6/6 Natural

10223383

Price Range
£ 0.0524 - £ 0.0424

Stock Levels
2032 In stock
Attributes
  • Panel Thickness
    3.2 mm
  • Head Diameter
    6.4 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Push-In Rivet 5.6 mm 4.0 mm 4.0 mm Nylon 6/6 Natural

10223536

Price Range
£ 0.062 - £ 0.0502

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    5.6 mm
  • Panel Thickness
    4.0 mm
  • Head Diameter
    8.7 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Push-In Rivet 6.4 mm 4.7 mm 4.8 mm Nylon 6/6 Natural

10223611

Price Range
£ 0.0749 - £ 0.0607

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Panel Thickness
    4.7 mm
  • Head Diameter
    12.7 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Push-In Rivet 7.1 mm 7.1 mm Nylon 6/6 Natural

10223635

Price Range
£ 0.0793 - £ 0.0642

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    7.1 mm
  • Head Diameter
    12.7 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Push-In Rivet 4.0 mm 4.0 mm Nylon 6/6 Natural

10223390

Price Range
£ 0.0524 - £ 0.0424

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    4 mm
  • Head Diameter
    6.4 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Push-In Rivet 6.4 mm 6.4 mm Nylon 6/6 Natural

10223567

Price Range
£ 0.0642 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    6.4 mm
  • Head Diameter
    8.7 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Push-In Rivet 6.4 mm 7.9 mm 7.9 mm Nylon 6/6 Natural

10223642

Price Range
£ 0.0793 - £ 0.0642

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Panel Thickness
    7.9 mm
  • Head Diameter
    12.7 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Push-In Rivet 5.6 mm 5.6 mm Nylon 6/6 Natural

10223413

Price Range
£ 0.0524 - £ 0.0424

Stock Levels
1905 In stock
Attributes
  • Panel Thickness
    5.6 mm
  • Head Diameter
    6.4 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Push-In Rivet 4.0 mm 8.7 mm 8.7 mm Nylon 6/6 Natural

10223499

Price Range
£ 0.062 - £ 0.0502

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    4.0 mm
  • Panel Thickness
    8.7 mm
  • Head Diameter
    7.9 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Push-In Rivet 7.9 mm 7.9 mm Nylon 6/6 Natural

10223574

Price Range
£ 0.0642 - £ 0.052

Stock Levels
3825 In stock
Attributes
  • Panel Thickness
    7.9 mm
  • Head Diameter
    8.7 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Push-In Rivet 6.4 mm 8.7 mm 8.7 mm Nylon 6/6 Natural

10223659

Price Range
£ 0.0793 - £ 0.0642

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Panel Thickness
    8.7 mm
  • Head Diameter
    12.7 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Push-In Rivet 9.5 mm 9.5 mm Nylon 6/6 Natural

10223666

Price Range
£ 0.0751 - £ 0.0608

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    9.5 mm
  • Head Diameter
    12.7 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Push-In Rivet 4.0 mm 7.9 mm 7.9 mm Nylon 6/6 Natural

10365342

Price Range
£ 0.062 - £ 0.0502

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    4.0 mm
  • Panel Thickness
    7.9 mm
  • Head Diameter
    7.9 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Push-In Rivet 4.7 mm 4.8 mm Nylon 6/6 Natural

10223468

Price Range
£ 0.062 - £ 0.0502

Stock Levels
11328 In stock
Attributes
  • Panel Thickness
    4.7 mm
  • Head Diameter
    7.9 mm
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790