Menu Search

O-Ring Face Seal Caps PCR

In production

O-Ring Face Seal Caps are specifically designed to protect the pins of solenoid valves. The easy-to-fit cap fits the pins into the moulded rim inside.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCFSTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1 result
Product SKUs information
Essentra Part Number Price range Availability L1 L d2 DIN D d1 View
£ 0.0415 - £ 0.0645 Request the lead time here
10.2 mm
13.8 mm
14.0 mm
DIN 43650
24.4 mm
18.0 mm
O-Ring Face Seal Cap 18.0 mm Green LDPE - PCR

20748005

Price Range
£ 0.0645 - £ 0.0415

Stock Levels
Request the lead time here
Attributes
  • d1
    18.0 mm
  • d2
    14.0 mm
  • D
    24.4 mm
  • L1
    10.2 mm
  • L
    13.8 mm