Imperial O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.
Material: FPM 75, NBR 70 Colour: Black Series Code: SRV0058, SR6150, SRV0057, SRV0056
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | ID | YxY | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.114 in
2.9 mm
|
0.071 in
1.8 mm
|
NBR 70
|
2
|
|||
| Request the lead time here |
0.366 in
9.3 mm
|
0.071 in
1.8 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.528 in
13.4 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.303 in
7.7 mm
|
0.071 in
1.8 mm
|
NBR 70
|
2
|
|||
| Request the lead time here |
0.736 in
18.7 mm
|
0.102 in
2.6 mm
|
NBR 70
|
2
|
|||
| 10405352 | Request the lead time here |
1.173 in
29.8 mm
|
0.138 in
3.5 mm
|
NBR 70
|
2
|
||
| Request the lead time here |
1.476 in
37.5 mm
|
0.209 in
5.3 mm
|
NBR 70
|
2
|
|||
| Request the lead time here |
0.858 in
21.8 mm
|
0.138 in
3.5 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.61 in
15.5 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.303 in
7.7 mm
|
0.071 in
1.8 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.736 in
18.7 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.146 in
3.7 mm
|
0.071 in
1.8 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.488 in
12.4 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
|||
| 100 In stock |
0.425 in
10.8 mm
|
0.102 in
2.6 mm
|
NBR 70
|
2
|
|||
| Request the lead time here |
0.858 in
21.8 mm
|
0.138 in
3.5 mm
|
NBR 70
|
2
|
|||
| Request the lead time here |
0.673 in
17.1 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.177 in
4.5 mm
|
0.071 in
1.8 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.362 in
9.2 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
|
|
FPM 75
|
1
|
|||
| Request the lead time here |
|
|
NBR
|
1
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue