Imperial O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.
Material: FPM 75, NBR 70 Colour: Black Series Code: SRV0058, SR6150, SRV0057, SRV0056
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | ID | YxY | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2279 - £ 0.2279 | Request the lead time here |
1.724 in
43.8 mm
|
0.209 in
5.3 mm
|
NBR 70
|
2
|
||
| £ 0.6128 - £ 0.6128 | Request the lead time here |
0.732 in
18.6 mm
|
0.138 in
3.5 mm
|
FPM 75
|
2
|
||
| £ 0.6128 - £ 0.6128 | Request the lead time here |
0.858 in
21.8 mm
|
0.138 in
3.5 mm
|
FPM 75
|
2
|
||
| £ 0.1359 - £ 0.1359 | Request the lead time here |
0.146 in
3.7 mm
|
0.071 in
1.8 mm
|
FPM 75
|
2
|
||
| £ 0.1959 - £ 0.1959 | Request the lead time here |
1.421 in
36.1 mm
|
0.138 in
3.5 mm
|
NBR 70
|
2
|
||
| £ 0.0647 - £ 0.0647 | Request the lead time here |
0.303 in
7.7 mm
|
0.071 in
1.8 mm
|
NBR 70
|
2
|
||
| £ 0.3146 - £ 0.3146 | 400 In stock |
0.425 in
10.8 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
||
| £ 0.0854 - £ 0.0854 | 100 In stock |
0.425 in
10.8 mm
|
0.102 in
2.6 mm
|
NBR 70
|
2
|
||
| £ 0.1386 - £ 0.1386 | Request the lead time here |
0.858 in
21.8 mm
|
0.138 in
3.5 mm
|
NBR 70
|
2
|
||
| £ 0.1359 - £ 0.1359 | Request the lead time here |
0.366 in
9.3 mm
|
0.071 in
1.8 mm
|
FPM 75
|
2
|
||
| £ 0.146 - £ 0.146 | Request the lead time here |
0.921 in
23.4 mm
|
0.138 in
3.5 mm
|
NBR 70
|
2
|
||
| 600656 | £ 0.1681 - £ 0.1681 | Request the lead time here |
1.173 in
29.8 mm
|
0.138 in
3.5 mm
|
NBR 70
|
2
|
|
| £ 0.182 - £ 0.182 | Request the lead time here |
1.295 in
32.9 mm
|
0.138 in
3.5 mm
|
NBR 70
|
2
|
||
| £ 0.0314 - £ 0.0314 | Request the lead time here |
0.114 in
2.9 mm
|
0.071 in
1.8 mm
|
NBR 70
|
2
|
||
| £ 0.1386 - £ 0.1386 | Request the lead time here |
0.209 in
5.3 mm
|
0.071 in
1.8 mm
|
FPM 75
|
2
|
||
| £ 0.3085 - £ 0.3085 | Request the lead time here |
0.528 in
13.4 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
||
| £ 0.1516 - £ 0.1516 | Request the lead time here |
0.984 in
25.0 mm
|
0.138 in
3.5 mm
|
NBR 70
|
2
|
||
| £ 0.0982 - £ 0.0982 | Request the lead time here |
0.551 in
14.0 mm
|
0.102 in
2.6 mm
|
NBR 70
|
2
|
||
| £ 0.1121 - £ 0.1121 | Request the lead time here |
0.673 in
17.1 mm
|
0.102 in
2.6 mm
|
NBR 70
|
2
|
||
| 600642 | £ 0.0785 - £ 0.0785 | Request the lead time here |
0.362 in
9.2 mm
|
0.102 in
2.6 mm
|
NBR 70
|
2
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue